| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.0936 |
| 10000 - 19999 | £ 0.0918 |
| 20000 + | £ 0.0899 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Felt |
|---|---|
| Shape | Round |
| Colour | Brown |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 5602900000 |
| Base Diameter | 16.0 mm |
| Base Diameter | 0.63 in |
| Base Height | 16.0 mm |
| Base Height | 0.63 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue