20082604
1301533
| Quantity | Unit price |
|---|---|
| 5000 + | £ 0.0229 |
| A | 1.417 in |
|---|---|
| A | 36.0 mm |
| B | 0.394 in |
| B | 10.0 mm |
| C | 0.787 in |
| C | 20.0 mm |
| D | 0.421 in |
| D | 10.7 mm |
| E | 0.453 in |
| E | 11.5 mm |
| F | 0.669 in |
| F | 17.0 mm |
| G | 0.15 in |
| G | 3.8 mm |
| H | 0.26 in |
| H | 6.6 mm |
| Type | Arrowlock |
| Material | PP |
| Strap Material | PP |
| Colour | White |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue