Menu Search

SphereLock 8.3 mm (T) 215.0 mm (L) PP Natural

Security Seal is easy to affix and remove. Can be used for sealing plastic boxes and containers.
Item code:

1239556

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.1986
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 198.60

1000 x £ 0.1986

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polypropylene
Length 215.0 mm
Width 0.6 mm
Thickness 8.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us