Menu Search

Secure Cover Caps

In stock

Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.

Thanks to the vibrant colours that these caps are available in, they are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.

Each cap and base is available in a choice of six colour options that can be mixed and matched to create a truly customised appearance to your finished application.

  • Material: Polypropylene (PP)
  • Colours: Black, Blue, Green, Red, White and Yellow
  • Cover Caps and Bases are sold separately

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
50 results
Product SKUs information
Essentra Part Number Price range Availability Bolt Thread D d1 d2 h H Type View
£ 0.1122 - £ 0.1169 16372 In stock
M6
25.0 mm
6.3 mm
16.0 mm
7.6 mm
9.6 mm
1
£ 0.2069 - £ 0.2154 7360 In stock
M10
38.0 mm
10.2 mm
25.0 mm
11.4 mm
14.3 mm
1
£ 0.2069 - £ 0.2154 439 In stock
M10
38.0 mm
10.2 mm
25.0 mm
11.4 mm
14.3 mm
1
£ 0.0934 - £ 0.0973 4853 In stock
M6
16.0 mm
13.4 mm
16.0 mm
8.2 mm
12.0 mm
2
£ 0.1056 - £ 0.1099 18450 In stock
M8
20.0 mm
17.0 mm
18.5 mm
10.0 mm
14.0 mm
2
£ 0.153 - £ 0.1587 5009 In stock
25.0 mm
21.4 mm
23.2 mm
14.0 mm
17.0 mm
£ 0.153 - £ 0.1587 620 In stock
M10
25.0 mm
21.4 mm
23.2 mm
14.0 mm
17.0 mm
2
£ 0.1056 - £ 0.1099 1390 In stock
M8
20.0 mm
17.0 mm
18.5 mm
10.0 mm
14.0 mm
2
£ 0.3756 - £ 0.3912 7100 In stock
43.8 mm
12.4 mm
27.6 mm
17.5 mm
20.5 mm
1
£ 0.2367 - £ 0.2466 2469 In stock
M10
38.3 mm
10.2 mm
25.0 mm
13.0 mm
16.6 mm
1
  • of 3
Secure Cover Caps M6 25.0 mm PP White

10057131

Price Range
£ 0.1169 - £ 0.1122

Stock Levels
16372 In stock
Attributes
  • Component Type
    Base
  • Bolt Thread
    M6
  • d1
    6.3 mm
  • d2
    16.0 mm
  • D
    25.0 mm
Secure Cover Caps M10 38.0 mm PP Blue

10057360

Price Range
£ 0.2154 - £ 0.2069

Stock Levels
7360 In stock
Attributes
  • Component Type
    Base
  • Bolt Thread
    M10
  • d1
    10.2 mm
  • d2
    25.0 mm
  • D
    38.0 mm
Secure Cover Caps M10 38.0 mm PP Yellow

10057407

Price Range
£ 0.2154 - £ 0.2069

Stock Levels
439 In stock
Attributes
  • Component Type
    Base
  • Bolt Thread
    M10
  • d1
    10.2 mm
  • d2
    25.0 mm
  • D
    38.0 mm
Secure Cover Caps M6 6.3 mm 25.0 mm PP White

10057193

Price Range
£ 0.0973 - £ 0.0934

Stock Levels
4853 In stock
Attributes
  • Component Type
    Cap
  • Bolt Thread
    M6
  • d1
    13.4 mm
  • d2
    16.0 mm
  • D
    16.0 mm
Secure Cover Caps M8 8.3 mm 32.0 mm PP Blue

10057308

Price Range
£ 0.1099 - £ 0.1056

Stock Levels
18450 In stock
Attributes
  • Component Type
    Cap
  • Bolt Thread
    M8
  • d1
    17.0 mm
  • d2
    18.5 mm
  • D
    20.0 mm
Secure Cover Caps 10.3 mm 38.0 mm PP

10057452

Price Range
£ 0.1587 - £ 0.153

Stock Levels
5009 In stock
Attributes
  • Component Type
    Cap
  • d1
    21.4 mm
  • d2
    23.2 mm
  • D
    25.0 mm
  • h
    14.0 mm
Secure Cover Caps M10 10.3 mm 38.0 mm PP White

10057438

Price Range
£ 0.1587 - £ 0.153

Stock Levels
620 In stock
Attributes
  • Component Type
    Cap
  • Bolt Thread
    M10
  • d1
    21.4 mm
  • d2
    23.2 mm
  • D
    25.0 mm
Secure Cover Caps M8 8.3 mm 32.0 mm PP White

10057315

Price Range
£ 0.1099 - £ 0.1056

Stock Levels
1390 In stock
Attributes
  • Component Type
    Cap
  • Bolt Thread
    M8
  • d1
    17.0 mm
  • d2
    18.5 mm
  • D
    20.0 mm
Secure Cover Caps 12.4 mm 43.8 mm 20.5 mm PP Black

10117491

Price Range
£ 0.3912 - £ 0.3756

Stock Levels
7100 In stock
Attributes
  • Component Type
    Base
  • d1
    12.4 mm
  • d2
    27.6 mm
  • D
    43.8 mm
  • h
    17.5 mm
Secure Cover Caps 10.2 mm 38.3 mm 16.6 mm PP Black

10117484

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
2469 In stock
Attributes
  • Component Type
    Base
  • Bolt Thread
    M10
  • d1
    10.2 mm
  • d2
    25.0 mm
  • D
    38.3 mm