Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Base Shape | Base Height | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 10172070 | £ 0.4039 - £ 0.4039 | 1600 In stock |
Black
|
|
|
Neoprene Rubber
|
|
|
| 10172063 | £ 0.9298 - £ 0.9298 | 16815 In stock |
Black
|
|
|
Neoprene Rubber
|
|
|
| 10172056 | £ 0.8929 - £ 0.8929 | Request the lead time here |
Black
|
|
|
Neoprene Rubber
|
|
|
| £ 0.339 - £ 0.4185 | Request the lead time here |
Black
|
|
|
Thermo Plastic Elastomer
|
|
||
| £ 0.7767 - £ 0.7767 | 400 In stock |
Black
|
|
|
Thermo Plastic Elastomer
|
|
||
| £ 3.742 - £ 3.742 | 114 In stock |
Black
|
|
|
Poly(Acrylonitrile Butadiene Styrene)
|
2.362 in
60.0 mm
|
||
| 10149065 | £ 2.3812 - £ 2.4379 | 3305 In stock |
Black
|
|
|
Poly(Acrylonitrile Butadiene Styrene)
|
1.575 in
40.0 mm
|
|
| £ 4.0396 - £ 4.0396 | 653 In stock |
Black
|
|
|
Poly(Acrylonitrile Butadiene Styrene)
|
1.969 in
50.0 mm
|
||
| 10172049 | £ 0.7994 - £ 0.7994 | 6015 In stock |
Black
|
|
|
Neoprene Rubber
|
|
|
| £ 0.2352 - £ 0.2452 | Request the lead time here |
White
|
Round
|
0.394 in
10.0 mm
|
Polyvinyl Chloride
|
0.787 in
20.0 mm
|
||
| £ 0.2268 - £ 0.5554 | 1500 In stock |
Black
|
|
|
TPE/TPV
|
|
||
| £ 0.6364 - £ 0.6619 | 1838 In stock |
White
|
Round
|
0.591 in
15.0 mm
|
Polyvinyl Chloride
|
1.181 in
30.0 mm
|
||
| £ 0.9369 - £ 0.9766 | 18650 In stock |
Black
|
Round
|
0.984 in
25.0 mm
|
TPE/TPV
|
1.201 in
30.5 mm
|
||
| 10089927 | £ 0.2508 - £ 0.6192 | 17500 In stock |
Black
|
|
|
TPE/TPV
|
|
|
| 10089965 | £ 0.17 - £ 0.4199 | 34000 In stock |
Black
|
|
|
TPE/TPV
|
|
|
| £ 0.2352 - £ 0.2452 | 5200 In stock |
Black
|
|
|
Polyvinyl Chloride
|
|
||
| £ 0.6364 - £ 0.6619 | 6450 In stock |
Black
|
|
|
Polyvinyl Chloride
|
|
||
| £ 0.0697 - £ 0.1743 | 10000 In stock |
Black
|
|
|
Low Density Polyethylene
|
|
||
| 10089934 | £ 0.3359 - £ 0.8291 | 3900 In stock |
Black
|
|
|
TPE/TPV
|
|
|
| £ 0.2182 - £ 0.2268 | 22220 In stock |
Black
|
|
|
Polyvinyl Chloride
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue