Menu Search

Screw-On Bumper Feet

In stock

Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.

Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.

Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Colour Base Shape Base Height Full Material Base Diameter View
£ 0.1516 - £ 0.3747 3500 In stock
Black
TPE/TPV
£ 0.248 - £ 0.7787 5100 In stock
Black
Low Density Polyethylene
£ 0.103 - £ 0.2421 7500 In stock
Black
Low Density Polyethylene
£ 0.0684 - £ 0.161 7000 In stock
Black
Low Density Polyethylene
£ 0.2352 - £ 0.2452 5200 In stock
Black
Polyvinyl Chloride
£ 0.2182 - £ 0.2268 Request the lead time here
White
Round
7.5 mm
Polyvinyl Chloride
15.0 mm
£ 0.3217 - £ 0.3345 15880 In stock
White
Round
12.5 mm
Polyvinyl Chloride
25.0 mm
£ 0.2352 - £ 0.2452 Request the lead time here
White
Round
10.0 mm
Polyvinyl Chloride
20.0 mm
£ 0.6364 - £ 0.6619 1838 In stock
White
Round
15.0 mm
Polyvinyl Chloride
30.0 mm
£ 0.9369 - £ 0.9766 18650 In stock
Black
Round
25.0 mm
TPE/TPV
30.5 mm
10089927 £ 0.2508 - £ 0.6192 17500 In stock
Black
TPE/TPV
10089965 £ 0.17 - £ 0.4199 34000 In stock
Black
TPE/TPV
10252529 £ 0.8532 - £ 2.7619 Request the lead time here
Black
Round
23.0 mm
Natural Rubber
35.0 mm
£ 0.3217 - £ 0.9169 Request the lead time here
Black
Low Density Polyethylene
£ 0.1431 - £ 0.3375 2400 In stock
Black
Low Density Polyethylene
£ 0.3501 - £ 0.861 800 In stock
Black
TPE/TPV
£ 0.4025 - £ 0.4195 Request the lead time here
Black
Polyvinyl Chloride
10089873 £ 0.2508 - £ 0.7042 5500 In stock
Black
TPE/TPV
£ 0.2182 - £ 0.2268 22220 In stock
Black
Polyvinyl Chloride
£ 0.3217 - £ 0.3345 46840 In stock
Black
Polyvinyl Chloride
  • of 3
Screw-On Feet TPE/TPV

10090015

Price Range
£ 0.3747 - £ 0.1516

Stock Levels
3500 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Type
    1
  • Commodity Code
    3926300090
Screw-On Feet LDPE

10268889

Price Range
£ 0.7787 - £ 0.248

Stock Levels
5100 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Commodity Code
    3926909790
Screw-On Feet 15.9 mm 19.0 mm LDPE - PIR

10104330

Price Range
£ 0.2421 - £ 0.103

Stock Levels
7500 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Commodity Code
    3926300090
Screw-On Feet 7.1 mm 15.9 mm LDPE - PIR

10105252

Price Range
£ 0.161 - £ 0.0684

Stock Levels
7000 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Commodity Code
    3926300090
Screw-On Feet (DIA) (H) PVC

10118443

Price Range
£ 0.2452 - £ 0.2352

Stock Levels
5200 In stock
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Bumper Foot Style
    Screw On
  • Overall Height
    10.0 mm
Screw-On Feet 15.0 mm (DIA) 7.5 mm (H) PVC

10118412

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
Screw-On Feet 25.0 mm (DIA) 12.5 mm (H) PVC

10118450

Price Range
£ 0.3345 - £ 0.3217

Stock Levels
15880 In stock
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
Screw-On Feet 20.0 mm (DIA) 10.0 mm (H) PVC

10118436

Price Range
£ 0.2452 - £ 0.2352

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
Screw-On Feet 30.0 mm (DIA) 15.0 mm (H) PVC

10118474

Price Range
£ 0.6619 - £ 0.6364

Stock Levels
1838 In stock
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
Screw-On Feet 30.5 mm (DIA) 25.0 mm (H) TPE/TPV

10119013

Price Range
£ 0.9766 - £ 0.9369

Stock Levels
18650 In stock
Attributes
  • Base Full Material
    Thermoplastic Elastomer
  • Base Material
    TPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet TPE/TPV

10089927

Price Range
£ 0.6192 - £ 0.2508

Stock Levels
17500 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Type
    1
  • Commodity Code
    3926909790
Screw-On Feet TPE/TPV

10089965

Price Range
£ 0.4199 - £ 0.17

Stock Levels
34000 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Type
    1
  • Commodity Code
    3926300090
Screw-On Feet 35.0 mm 23.0 mm Rubber

10252529

Price Range
£ 2.7619 - £ 0.8532

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Natural Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Natural Rubber
Screw-On Feet LDPE

10268988

Price Range
£ 0.9169 - £ 0.3217

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Commodity Code
    3926300090
Screw-On Feet 18.2 mm 18.5 mm LDPE - PIR

10104347

Price Range
£ 0.3375 - £ 0.1431

Stock Levels
2400 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Commodity Code
    3926300090
Screw-On Feet TPE/TPV

10089941

Price Range
£ 0.861 - £ 0.3501

Stock Levels
800 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Type
    1
  • Commodity Code
    3926300090
Screw-On Feet (DIA) (H) PVC

10118993

Price Range
£ 0.4195 - £ 0.4025

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Bumper Foot Style
    Screw On
  • Overall Height
    23.0 mm
Screw-On Feet TPE/TPV

10089873

Price Range
£ 0.7042 - £ 0.2508

Stock Levels
5500 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Type
    1
  • Commodity Code
    3926300090
Screw-On Feet (DIA) (H) PVC

10118429

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
22220 In stock
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Bumper Foot Style
    Screw On
  • Overall Height
    7.5 mm
Screw-On Feet (DIA) (H) PVC

10118467

Price Range
£ 0.3345 - £ 0.3217

Stock Levels
46840 In stock
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Bumper Foot Style
    Screw On
  • Overall Height
    12.5 mm