Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Base Shape | Base Height | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1516 - £ 0.3747 | 3500 In stock |
Black
|
|
|
TPE/TPV
|
|
||
| £ 0.248 - £ 0.7787 | 5100 In stock |
Black
|
|
|
Low Density Polyethylene
|
|
||
| £ 0.103 - £ 0.2421 | 7500 In stock |
Black
|
|
|
Low Density Polyethylene
|
|
||
| £ 0.0684 - £ 0.161 | 7000 In stock |
Black
|
|
|
Low Density Polyethylene
|
|
||
| £ 0.2352 - £ 0.2452 | 5200 In stock |
Black
|
|
|
Polyvinyl Chloride
|
|
||
| £ 0.2182 - £ 0.2268 | Request the lead time here |
White
|
Round
|
0.295 in
7.5 mm
|
Polyvinyl Chloride
|
0.591 in
15.0 mm
|
||
| £ 0.3217 - £ 0.3345 | 15880 In stock |
White
|
Round
|
0.492 in
12.5 mm
|
Polyvinyl Chloride
|
0.984 in
25.0 mm
|
||
| £ 0.2352 - £ 0.2452 | Request the lead time here |
White
|
Round
|
0.394 in
10.0 mm
|
Polyvinyl Chloride
|
0.787 in
20.0 mm
|
||
| £ 0.6364 - £ 0.6619 | 1838 In stock |
White
|
Round
|
0.591 in
15.0 mm
|
Polyvinyl Chloride
|
1.181 in
30.0 mm
|
||
| £ 0.9369 - £ 0.9766 | 18650 In stock |
Black
|
Round
|
0.984 in
25.0 mm
|
TPE/TPV
|
1.201 in
30.5 mm
|
||
| 10089927 | £ 0.2508 - £ 0.6192 | 17500 In stock |
Black
|
|
|
TPE/TPV
|
|
|
| 10089965 | £ 0.17 - £ 0.4199 | 34000 In stock |
Black
|
|
|
TPE/TPV
|
|
|
| 10252529 | £ 0.8532 - £ 2.7619 | Request the lead time here |
Black
|
Round
|
0.906 in
23.0 mm
|
Natural Rubber
|
1.378 in
35.0 mm
|
|
| £ 0.3217 - £ 0.9169 | Request the lead time here |
Black
|
|
|
Low Density Polyethylene
|
|
||
| £ 0.1431 - £ 0.3375 | 2400 In stock |
Black
|
|
|
Low Density Polyethylene
|
|
||
| £ 0.3501 - £ 0.861 | 800 In stock |
Black
|
|
|
TPE/TPV
|
|
||
| £ 0.4025 - £ 0.4195 | Request the lead time here |
Black
|
|
|
Polyvinyl Chloride
|
|
||
| 10089873 | £ 0.2508 - £ 0.7042 | 5500 In stock |
Black
|
|
|
TPE/TPV
|
|
|
| £ 0.2182 - £ 0.2268 | 22220 In stock |
Black
|
|
|
Polyvinyl Chloride
|
|
||
| £ 0.3217 - £ 0.3345 | 46840 In stock |
Black
|
|
|
Polyvinyl Chloride
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue