10291481
499428
| Quantity | Unit price |
|---|---|
| 50 + | £ 2.608 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Material | Rubber |
|---|---|
| Base Shape | Round |
| Colour | Black |
| Full Material | Rubber;Steel |
| Base Diameter | 1.181 in |
| Base Diameter | 30.0 mm |
| Base Height | 0.433 in |
| Base Height | 11.0 mm |
| Overall Height | 59.0 mm |
| Overall Height | 2.323 in |
| Stud Length | 1.89 in |
| Stud Length | 48.0 mm |
| Thread Size | M12 |
| Commodity Code | 4016930090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue