| Quantity | Unit price |
|---|---|
| 500 + | £ 2.7356 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Compatible Cable Diameter | 0.374 in |
|---|---|
| Maximum Compatible Cable Diameter | 9.5 mm |
| Overall Width | 0.504 in |
| Overall Width | 12.8 mm |
| Hole Diameter | 0.205 in |
| Hole Diameter | 5.2 mm |
| Clamp Material | Heat Stabilized Nylon |
| Insert Material | Anodised Aluminium |
| Coating | Anodised |
| Colour | Green |
| Adjustability | Fixed |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
| Full Material | Heat Stabilized Nylon;Anodised Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue