Quantity | Unit price |
---|---|
500 + | £ 2.7655 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Cable Diameter | 15.9 mm |
---|---|
Maximum Compatible Cable Diameter | 0.626 in |
Overall Width | 14.0 mm |
Overall Width | 0.551 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.205 in |
Clamp Material | Heat Stabilized Nylon |
Insert Material | Anodised Aluminium |
Colour | Green |
Mounting Method | Screw |
Adjustability | Fixed |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue