Quantity | Unit price |
---|---|
500 - 2499 | £ 0.1275 |
2500 - 4999 | £ 0.1022 |
5000 + | £ 0.0852 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Cable Diameter | 3.2 mm |
---|---|
Maximum Compatible Cable Diameter | .125 in |
Hole Diameter | 0.204 in |
Hole Diameter | 5.2 mm |
Colour | Natural |
Adjustability | Fixed |
Material Flammability Standard | UL94 V-2 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue