These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0583 - £ 0.072 | 2000 In stock |
0.114 in
2.9 mm
|
#2
|
0.937 in
23.8 mm
|
||
| 13SPRT067 | £ 0.0484 - £ 0.0598 | Request the lead time here |
0.197 in
5.0 mm
|
#6
|
0.5 in
12.7 mm
|
|
| £ 0.0547 - £ 0.0676 | 2000 In stock |
0.197 in
5.0 mm
|
#6
|
0.811 in
20.6 mm
|
||
| £ 0.0888 - £ 0.1332 | Request the lead time here |
0.276 in
7.0 mm
|
#10
|
0.689 in
17.5 mm
|
||
| £ 0.1299 - £ 0.1603 | 1000 In stock |
0.276 in
7.0 mm
|
#10
|
0.937 in
23.8 mm
|
||
| £ 0.0515 - £ 0.0636 | 1000 In stock |
0.114 in
2.9 mm
|
#2
|
0.563 in
14.3 mm
|
||
| £ 0.0524 - £ 0.0647 | 2000 In stock |
0.114 in
2.9 mm
|
#2
|
0.626 in
15.9 mm
|
||
| £ 0.0468 - £ 0.0578 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.437 in
11.1 mm
|
||
| £ 0.0526 - £ 0.0649 | 2000 In stock |
0.197 in
5.0 mm
|
#6
|
0.689 in
17.5 mm
|
||
| £ 0.1079 - £ 0.1332 | Request the lead time here |
0.197 in
5.0 mm
|
#6
|
1 in
25.4 mm
|
||
| £ 0.1319 - £ 0.1628 | Request the lead time here |
0.276 in
7.0 mm
|
#10
|
0.626 in
15.9 mm
|
||
| £ 0.0874 - £ 0.108 | Request the lead time here |
0.374 in
9.5 mm
|
1/4
|
0.811 in
20.6 mm
|
||
| £ 0.0496 - £ 0.0612 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.626 in
15.9 mm
|
||
| 13SPRT076 | £ 0.0414 - £ 0.0511 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.126 in
3.2 mm
|
|
| £ 0.047 - £ 0.058 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.374 in
9.5 mm
|
||
| £ 0.0407 - £ 0.0502 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.189 in
4.8 mm
|
||
| £ 0.0539 - £ 0.0665 | 2000 In stock |
0.157 in
4.0 mm
|
#4
|
0.874 in
22.2 mm
|
||
| £ 0.105 - £ 0.1582 | 3000 In stock |
0.276 in
7.0 mm
|
#10
|
1 in
25.4 mm
|
||
| £ 0.1106 - £ 0.1365 | 2000 In stock |
0.24 in
6.1 mm
|
#8
|
0.5 in
12.7 mm
|
||
| £ 0.0405 - £ 0.05 | Request the lead time here |
0.075 in
1.9 mm
|
#2
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue