These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0896 - £ 0.112 | 4500 In stock |
0.276 in
7.0 mm
|
#10
|
0.374 in
9.5 mm
|
||
| £ 0.0539 - £ 0.0665 | Request the lead time here |
0.114 in
2.9 mm
|
#2
|
0.689 in
17.5 mm
|
||
| £ 0.0447 - £ 0.0552 | 959 In stock |
0.197 in
5.0 mm
|
#6
|
0.315 in
8.0 mm
|
||
| £ 0.0593 - £ 0.0732 | 1000 In stock |
0.374 in
9.5 mm
|
1/4
|
0.563 in
14.3 mm
|
||
| £ 0.0532 - £ 0.0798 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.563 in
14.3 mm
|
||
| £ 0.0478 - £ 0.059 | 9000 In stock |
0.157 in
4.0 mm
|
#4
|
0.5 in
12.7 mm
|
||
| £ 0.043 - £ 0.0531 | 3000 In stock |
0.114 in
2.9 mm
|
#2
|
0.189 in
4.8 mm
|
||
| £ 0.0511 - £ 0.0631 | 2000 In stock |
0.197 in
5.0 mm
|
#6
|
0.626 in
15.9 mm
|
||
| £ 0.0698 - £ 0.0861 | Request the lead time here |
0.276 in
7.0 mm
|
#10
|
0.752 in
19.1 mm
|
||
| £ 0.0416 - £ 0.0513 | 4000 In stock |
0.157 in
4.0 mm
|
#4
|
0.252 in
6.4 mm
|
||
| £ 0.0519 - £ 0.0641 | 2000 In stock |
0.157 in
4.0 mm
|
#4
|
0.752 in
19.1 mm
|
||
| £ 0.0559 - £ 0.069 | 3000 In stock |
0.197 in
5.0 mm
|
#6
|
0.874 in
22.2 mm
|
||
| £ 0.0482 - £ 0.0595 | 2000 In stock |
0.114 in
2.9 mm
|
#2
|
0.374 in
9.5 mm
|
||
| £ 0.0468 - £ 0.0578 | 2000 In stock |
0.114 in
2.9 mm
|
#2
|
0.315 in
8.0 mm
|
||
| £ 0.0442 - £ 0.0545 | 8000 In stock |
0.114 in
2.9 mm
|
#2
|
0.252 in
6.4 mm
|
||
| £ 0.1245 - £ 0.1537 | 1500 In stock |
0.24 in
6.1 mm
|
#8
|
0.689 in
17.5 mm
|
||
| £ 0.044 - £ 0.0543 | 1000 In stock |
0.157 in
4.0 mm
|
#4
|
0.315 in
8.0 mm
|
||
| £ 0.0425 - £ 0.0524 | Request the lead time here |
0.197 in
5.0 mm
|
#6
|
0.189 in
4.8 mm
|
||
| £ 0.0405 - £ 0.05 | Request the lead time here |
0.075 in
1.9 mm
|
#2
|
0.126 in
3.2 mm
|
||
| £ 0.0442 - £ 0.0545 | 10 In stock |
0.24 in
6.1 mm
|
#8
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue