These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0559 - £ 0.069 | 970 In stock |
0.157 in
4.0 mm
|
#4
|
1 in
25.4 mm
|
||
| £ 0.0442 - £ 0.0545 | 10 In stock |
0.24 in
6.1 mm
|
#8
|
0.252 in
6.4 mm
|
||
| £ 0.0453 - £ 0.056 | 34000 In stock |
0.276 in
7.0 mm
|
#10
|
0.189 in
4.8 mm
|
||
| £ 0.0663 - £ 0.0819 | 2000 In stock |
0.374 in
9.5 mm
|
1/4
|
0.752 in
19.1 mm
|
||
| £ 0.0458 - £ 0.0566 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.374 in
9.5 mm
|
||
| 10205242 | £ 0.0547 - £ 0.0676 | 2000 In stock |
0.114 in
2.9 mm
|
#2
|
0.752 in
19.1 mm
|
|
| £ 0.0524 - £ 0.0647 | 2000 In stock |
0.114 in
2.9 mm
|
#2
|
0.626 in
15.9 mm
|
||
| £ 0.0468 - £ 0.0578 | 3970 In stock |
0.157 in
4.0 mm
|
#4
|
0.437 in
11.1 mm
|
||
| £ 0.0526 - £ 0.0649 | 2000 In stock |
0.197 in
5.0 mm
|
#6
|
0.689 in
17.5 mm
|
||
| £ 0.1079 - £ 0.1332 | 550 In stock |
0.197 in
5.0 mm
|
#6
|
1 in
25.4 mm
|
||
| £ 0.1319 - £ 0.1628 | Request the lead time here |
0.276 in
7.0 mm
|
#10
|
0.626 in
15.9 mm
|
||
| £ 0.0874 - £ 0.108 | Request the lead time here |
0.374 in
9.5 mm
|
1/4
|
0.811 in
20.6 mm
|
||
| £ 0.0515 - £ 0.0636 | 1000 In stock |
0.114 in
2.9 mm
|
#2
|
0.563 in
14.3 mm
|
||
| £ 0.124 - £ 0.1531 | 997 In stock |
0.24 in
6.1 mm
|
#8
|
0.626 in
15.9 mm
|
||
| £ 0.1255 - £ 0.155 | 1000 In stock |
0.374 in
9.5 mm
|
1/4
|
0.626 in
15.9 mm
|
||
| £ 0.0315 - £ 0.039 | Request the lead time here |
0.114 in
2.9 mm
|
#2
|
0.157 in
4.0 mm
|
||
| £ 0.0496 - £ 0.0612 | 2000 In stock |
0.157 in
4.0 mm
|
#4
|
0.626 in
15.9 mm
|
||
| 10205594 | £ 0.0414 - £ 0.0511 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.126 in
3.2 mm
|
|
| £ 0.0583 - £ 0.072 | 2000 In stock |
0.114 in
2.9 mm
|
#2
|
0.937 in
23.8 mm
|
||
| 10205501 | £ 0.0484 - £ 0.0598 | 5000 In stock |
0.197 in
5.0 mm
|
#6
|
0.5 in
12.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue