10205570
13SPRT074
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0719 |
| 5000 - 19999 | £ 0.0647 |
| 20000 + | £ 0.0582 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 23.8 mm |
|---|---|
| Spacer Length | 0.937 in |
| Inside Diameter | 5.0 mm |
| Inside Diameter | 0.197 in |
| Compatible Thread Sizes (All) | #6 |
| Screw Diameter | 3.3 mm |
| Screw Diameter | 0.13 in |
| Colour | Natural |
| Full Material | Polyamide 66 |
| Commodity Code | 3926909790 |
| Material Flammability Standard | UL94 V-2 |
| Outside Diameter | 7.9 mm |
| Outside Diameter | 0.311 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue