| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0648 |
| 5000 + | £ 0.0518 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 12.7 mm |
|---|---|
| Spacer Length | 0.5 in |
| Inside Diameter | 0.114 in |
| Inside Diameter | 2.9 mm |
| Compatible Thread Sizes (All) | #2 |
| Screw Diameter | 0.079 in |
| Screw Diameter | 2.0 mm |
| Colour | Natural |
| Full Material | Polyamide 66 |
| Commodity Code | 3926909790 |
| Material Flammability Standard | UL94 V-2 |
| Outside Diameter | 6.4 mm |
| Outside Diameter | 0.252 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue