These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.3222 - £ 0.3222 | Request the lead time here |
0.126 in
3.2 mm
|
0.311 in
7.9 mm
|
|
M3.5
|
0.142 in
3.6 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
TCBN-T1-M3-6-10 | £ 0.1436 - £ 0.2671 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.394 in
10.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
£ 0.5443 - £ 0.5669 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
M3
|
1.181 in
30.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.3104 - £ 0.3175 | 4000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M4
|
0.472 in
12.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
552191 | £ 0.6406 - £ 0.6406 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.394 in
10.0 mm
|
Hexagonal Male/Female Standoff
|
|
£ 0.4762 - £ 0.4961 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.2664 - £ 0.2721 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.3543 - £ 0.3614 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
2.165 in
55.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.3047 - £ 0.3175 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.197 in
5.0 mm
|
Locking PCB Support
|
||
TCBN-T1-M3-6-8 | £ 0.3047 - £ 0.3175 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.315 in
8.0 mm
|
|
|
£ 0.3047 - £ 0.3175 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
TCBN-T1-M3-6-20 | £ 0.3713 - £ 0.3855 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.787 in
20.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
£ 0.3543 - £ 0.3614 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
1.772 in
45.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.3047 - £ 0.3175 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.276 in
7.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.3047 - £ 0.3175 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.2934 - £ 0.299 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.969 in
50.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.1941 - £ 0.2026 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.315 in
8.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.2069 - £ 0.2154 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.591 in
15.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.3231 - £ 0.3359 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.3263 - £ 0.385 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue