These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.6633 - £ 0.6917 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Male/Female Standoff
|
||
| £ 0.7569 - £ 0.7895 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.709 in
18.0 mm
|
Hexagonal Male/Female Standoff
|
||
| £ 0.9085 - £ 0.9468 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
Hexagonal Male/Female Standoff
|
||
| £ 0.7044 - £ 0.7328 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.276 in
7.0 mm
|
Hexagonal Male/Female Standoff
|
||
| £ 0.6066 - £ 0.6321 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
Hexagonal Male/Female Standoff
|
||
| £ 0.7044 - £ 0.7328 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.1079 - £ 0.1332 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.252 in
6.4 mm
|
|
||
| £ 0.1079 - £ 0.1332 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1 in
25.4 mm
|
|
||
| £ 0.2636 - £ 0.2749 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
|
1.126 in
28.6 mm
|
|
||
| £ 0.1729 - £ 0.18 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
|
0.374 in
9.5 mm
|
|
||
| £ 0.1871 - £ 0.1956 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
|
0.626 in
15.9 mm
|
|
||
| £ 0.6633 - £ 0.6917 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.315 in
8.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.7044 - £ 0.7328 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.6633 - £ 0.6917 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.7044 - £ 0.7328 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.3586 - £ 0.3742 | 100 In stock |
|
0.217 in
5.5 mm
|
|
M3
|
0.709 in
18.0 mm
|
Hexagonal Male/Female Standoff
|
||
| £ 0.3222 - £ 0.3222 | Request the lead time here |
0.126 in
3.2 mm
|
0.311 in
7.9 mm
|
|
M3.5
|
0.142 in
3.6 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
| £ 0.6066 - £ 0.6321 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.315 in
8.0 mm
|
Hexagonal Male/Female Standoff
|
||
| £ 0.7044 - £ 0.7328 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.315 in
8.0 mm
|
Hexagonal Male/Female Standoff
|
||
| £ 0.7399 - £ 0.771 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.984 in
25.0 mm
|
Hexagonal Male/Female Standoff
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue