Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.5443 - £ 0.5669 | 2000 In stock |
|
0.217 in
5.5 mm
|
|
M3
|
1.181 in
30.0 mm
|
Hexagonal Male/Female Standoff
|
||
| £ 0.3586 - £ 0.3742 | 9184 In stock |
|
0.217 in
5.5 mm
|
|
M3
|
0.709 in
18.0 mm
|
Hexagonal Male/Female Standoff
|
||
| £ 0.2693 - £ 0.2806 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.276 in
7.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| 10174708 | £ 0.3047 - £ 0.3175 | 2194 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.787 in
20.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
| £ 0.2754 - £ 0.306 | 455 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.197 in
5.0 mm
|
Locking PCB Support
|
||
| £ 0.2239 - £ 0.2324 | 44590 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3387 - £ 0.3458 | 1000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
2.165 in
55.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3231 - £ 0.3359 | 353 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.472 in
12.0 mm
|
|
||
| 10174777 | £ 0.2693 - £ 0.2806 | 26000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.276 in
7.0 mm
|
|
|
| £ 0.3543 - £ 0.3614 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
2.165 in
55.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.2664 - £ 0.2721 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.2026 - £ 0.2026 | 1000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.276 in
7.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.2934 - £ 0.299 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
1.969 in
50.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.557 - £ 0.5683 | 438 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.181 in
30.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3897 - £ 0.3982 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
2.165 in
55.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.7044 - £ 0.7328 | 2800 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.3387 - £ 0.3458 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
2.165 in
55.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.1941 - £ 0.2026 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.354 in
9.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.2069 - £ 0.2154 | 4478 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.709 in
18.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3387 - £ 0.3458 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support