These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.7583 - £ 0.7583 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.315 in
8.0 mm
|
|
||
| £ 0.1241 - £ 0.1532 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.752 in
19.1 mm
|
|
||
| TCBN-T1-M4-8-12 | £ 0.282 - £ 0.282 | 3000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.472 in
12.0 mm
|
|
|
| TCBN-T1-M4-8-40 | £ 0.4535 - £ 0.472 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
| £ 0.1079 - £ 0.1332 | 7000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.406 in
35.7 mm
|
|
||
| TCBS-6-01 | £ 0.1079 - £ 0.1332 | 6000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.374 in
9.5 mm
|
|
|
| £ 0.3231 - £ 0.3359 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.472 in
12.0 mm
|
|
||
| £ 0.3263 - £ 0.385 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3245 - £ 0.3302 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.772 in
45.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| TCBN-T1-M3-8-6 | £ 0.2693 - £ 0.2806 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.236 in
6.0 mm
|
|
|
| £ 0.2239 - £ 0.2324 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| TCBN-T2-M3-6-6 | £ 0.6392 - £ 0.652 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.236 in
6.0 mm
|
|
|
| TCBN-T1-M3-8-30 | £ 0.3515 - £ 0.3671 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
| £ 0.781 - £ 0.7966 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.969 in
50.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.2693 - £ 0.2806 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.276 in
7.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.2693 - £ 0.2806 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.236 in
6.0 mm
|
Female-Snap-Lock Circuit Board Support
|
||
| £ 0.1241 - £ 0.1532 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1 in
25.4 mm
|
|
||
| £ 0.7044 - £ 0.7328 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.2041 - £ 0.214 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
|
0.874 in
22.2 mm
|
|
||
| £ 0.6633 - £ 0.6917 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue