10632178
CBS-TM-8-19
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.0363 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | Female/Snap-lock Circuit Board Support |
|---|---|
| Hole Diameter | 0.157 in |
| Hole Diameter | 4.0 mm |
| Male thread length | 7.6 mm |
| Male thread length | 7.6 mm |
| Locking Head Height A | 0.402 in |
| Locking Head Height A | 10.2 mm |
| Hole A Fix Type | Snap Lock |
| Hole B Fix Type | Male Thread Fix |
| Colour | Natural |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue