10201633
1222617
| Quantity | Unit price |
|---|---|
| 5 - 49 | £ 4.9432 |
| 50 - 249 | £ 2.1828 |
| 250 - 499 | £ 2.1403 |
| 500 - 999 | £ 2.0977 |
| 1000 + | £ 2.0411 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Polybutylene Terephthalate |
|---|---|
| Catch Mechanism | Catch |
| Colour | White |
| Magnet Material | Ferrite |
| Mount Type | Screw on |
| Catch Weight | 5.0 g |
| Catch Weight | 5.0 g |
| Overall Length | 1.339 in |
| Overall Length | 34.0 mm |
| Overall Width | 12.0 mm |
| Overall Width | 0.472 in |
| Plate Length | 1.181 in |
| Plate Length | 30.0 mm |
| Plate Thickness | 0.063 in |
| Plate Thickness | 1.6 mm |
| Plate Width | 11.0 mm |
| Plate Width | 0.433 in |
| Case Material | PBT |
| Distance Between Fixing Holes On Plate | 0.787 in |
| Distance Between Fixing Holes On Plate | 20.0 mm |
| Distance Between Fixing Holes | 0.984 in |
| Distance Between Fixing Holes | 25.0 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue