10201602
1222614
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 6.0861 |
| 100 - 499 | £ 2.6931 |
| 500 + | £ 2.6364 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Poly(Acrylonitrile Butadiene Styrene) |
|---|---|
| Catch Mechanism | Catch |
| Colour | Black |
| Magnet Material | Ferrite |
| Mount Type | Screw on |
| Catch Weight | 14.0 g |
| Catch Weight | 14.0 g |
| Overall Length | 43.0 mm |
| Overall Length | 1.693 in |
| Overall Width | 0.669 in |
| Overall Width | 17.0 mm |
| Plate Length | 0.945 in |
| Plate Length | 24.0 mm |
| Plate Width | 0.531 in |
| Plate Width | 13.5 mm |
| Case Material | ABS |
| Distance Between Fixing Holes On Plate | 13.0 mm |
| Distance Between Fixing Holes On Plate | 0.512 in |
| Distance Between Fixing Holes | 34.0 mm |
| Distance Between Fixing Holes | 1.339 in |
| Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue