10201572
1222609
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 13.9262 |
| 50 + | £ 6.1658 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Poly(Acrylonitrile Butadiene Styrene) |
|---|---|
| Catch Mechanism | Catch |
| Colour | Black |
| Magnet Material | Ferrite |
| Mount Type | Screw on |
| Catch Weight | 48.0 g |
| Catch Weight | 48.0 g |
| Overall Length | 2.52 in |
| Overall Length | 64.0 mm |
| Overall Width | 24.5 mm |
| Overall Width | 0.965 in |
| Plate Length | 45.0 mm |
| Plate Length | 1.772 in |
| Plate Width | 21.0 mm |
| Plate Width | 0.827 in |
| Case Material | ABS |
| Distance Between Fixing Holes On Plate | 30.0 mm |
| Distance Between Fixing Holes On Plate | 1.181 in |
| Distance Between Fixing Holes | 2.165 in |
| Distance Between Fixing Holes | 55.0 mm |
| Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue