| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 31.3606 |
| 50 + | £ 13.8341 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Polyacetal |
|---|---|
| Catch Mechanism | Catch |
| Colour | Grey |
| Magnet Material | Neodymium |
| Mount Type | Screw On |
| Catch Weight | 28.0 g |
| Catch Weight | 28.0 g |
| Overall Length | 2.48 in |
| Overall Length | 63.0 mm |
| Overall Width | 0.551 in |
| Overall Width | 14.0 mm |
| Case Material | POM |
| Distance Between Fixing Holes | 2.087 in |
| Distance Between Fixing Holes | 53.0 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue