Quantity | Unit price |
---|---|
1 - 49 | £ 25.1828 |
50 + | £ 11.1307 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 3926909790 |
---|---|
Catch Mechanism | Catch & Counterplate |
Magnet Material | Ferrite |
Mount Type | Screw On |
Catch Weight | 74.0 g |
Catch Weight | 74.0 g |
Distance Between Fixing Holes | 40.0 mm |
Distance Between Fixing Holes | 1.575 in |
Overall Height | 20.0 mm |
Overall Height | 0.787 in |
Overall Width | 21.5 mm |
Overall Width | 0.846 in |
Overall Length | 50.0 mm |
Overall Length | 1.969 in |
Plate Length | 29.0 mm |
Plate Length | 1.142 in |
Plate Thickness | 2.0 mm |
Plate Thickness | 0.079 in |
Plate Width | 19.0 mm |
Plate Width | 0.748 in |
Distance Between Fixing Holes On Plate | 18.0 mm |
Distance Between Fixing Holes On Plate | 0.709 in |
Case Material | Zamak |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue