10201770
1222631
| Quantity | Unit price |
|---|---|
| 1 - 59 | £ 21.1285 |
| 60 + | £ 9.3266 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 3926909790 |
|---|---|
| Catch Mechanism | Catch & Counterplate |
| Magnet Material | Ferrite |
| Mount Type | Screw on |
| Catch Weight | 56.0 g |
| Catch Weight | 56.0 g |
| Distance Between Fixing Holes | 30.0 mm |
| Distance Between Fixing Holes | 1.181 in |
| Overall Height | 0.787 in |
| Overall Height | 20.0 mm |
| Overall Width | 21.5 mm |
| Overall Width | 0.846 in |
| Overall Length | 40.0 mm |
| Overall Length | 1.575 in |
| Plate Length | 22.0 mm |
| Plate Length | 0.866 in |
| Plate Thickness | 2.0 mm |
| Plate Thickness | 0.079 in |
| Plate Width | 19.0 mm |
| Plate Width | 0.748 in |
| Distance Between Fixing Holes On Plate | 0.472 in |
| Distance Between Fixing Holes On Plate | 12.0 mm |
| Case Material | Zamak |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue