Quantity | Unit price |
---|---|
4 - 39 | £ 8.1119 |
40 + | £ 3.5733 |
Commodity Code | 8505191090 |
---|---|
Catch Mechanism | Catch & Counterplate |
Magnet Material | Ferrite |
Mount Type | Screw On |
Catch Weight | 32.0 g |
Catch Weight | 32.0 g |
Distance Between Fixing Holes | 40.0 mm |
Distance Between Fixing Holes | 1.575 in |
Overall Height | 17.0 mm |
Overall Height | 0.669 in |
Overall Width | 13.0 mm |
Overall Width | 0.512 in |
Overall Length | 50.0 mm |
Overall Length | 1.969 in |
Plate Length | 30.0 mm |
Plate Length | 1.181 in |
Plate Thickness | 1.6 mm |
Plate Thickness | 0.063 in |
Plate Width | 16.0 mm |
Plate Width | 0.63 in |
Distance Between Fixing Holes On Plate | 16.0 mm |
Distance Between Fixing Holes On Plate | 0.63 in |
Case Material | Brass |
Colour | Nickel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue