Quantity | Unit price |
---|---|
1 - 19 | £ 12.938 |
20 - 99 | £ 5.7091 |
100 - 199 | £ 5.5859 |
200 - 399 | £ 5.4764 |
400 + | £ 5.3668 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 8505191090 |
---|---|
Catch Mechanism | Catch & Counterplate |
Magnet Material | Ferrite |
Mount Type | Screw On |
Distance Between Fixing Holes | 70.0 mm |
Distance Between Fixing Holes | 2.756 in |
Overall Height | 17.0 mm |
Overall Height | 0.669 in |
Overall Width | 13.0 mm |
Overall Width | 0.512 in |
Overall Length | 80.0 mm |
Overall Length | 3.15 in |
Plate Length | 55.0 mm |
Plate Length | 2.165 in |
Plate Thickness | 1.6 mm |
Plate Thickness | 0.063 in |
Plate Width | 16.0 mm |
Plate Width | 0.63 in |
Distance Between Fixing Holes On Plate | 35.0 mm |
Distance Between Fixing Holes On Plate | 1.378 in |
Case Material | Die Cast Zinc Alloy |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue