Menu Search

Screw Grommets

In stock

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

Series Code :SR2762

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
61 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Thread Sizes Head Height Head Diameter Hole Size Panel Thickness Range View
£ 0.0762 - £ 0.1143 1190 In stock
1.6 mm
£ 0.0549 - £ 0.0824 2910 In stock
0.8 mm
£ 0.0518 - £ 0.0648 Request the lead time here
1.6 mm
£ 0.0432 - £ 0.0648 Request the lead time here
1.4 mm
£ 0.0432 - £ 0.0648 1000 In stock
1.0 mm
£ 0.0737 - £ 0.1083 1044 In stock
0.8 mm
£ 0.0721 - £ 0.1081 335 In stock
0.8 mm
£ 0.0518 - £ 0.0648 Request the lead time here
2.4 mm
£ 0.0432 - £ 0.0648 Request the lead time here
1.6 mm
£ 0.0496 - £ 0.0612 3500 In stock
3.6 mm
£ 0.0432 - £ 0.0648 Request the lead time here
2.0 mm
£ 0.0432 - £ 0.0648 Request the lead time here
2.0 mm
£ 0.0518 - £ 0.0648 1993 In stock
1.6 mm
£ 0.0432 - £ 0.0648 796 In stock
0.9 mm
£ 0.0817 - £ 0.1226 Request the lead time here
6.4 mm
10307397 £ 0.0722 - £ 0.1083 12916 In stock
0.8 mm
£ 0.0748 - £ 0.1098 500 In stock
1.8 mm
£ 0.0535 - £ 0.0803 9121 In stock
0.8 mm
£ 0.0561 - £ 0.0842 2000 In stock
2.0 mm
£ 0.0762 - £ 0.1015 Request the lead time here
2.4 mm
  • of 4
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8, #10 Nylon 6/6

10307267

Price Range
£ 0.1143 - £ 0.0762

Stock Levels
1190 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    9.7 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.250 - 0.255 in 2.8 mm 3.2 mm #6 Nylon 6/6

10307366

Price Range
£ 0.0824 - £ 0.0549

Stock Levels
2910 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    7.5 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.310 - 0.310 in 0.8 mm 4.3 mm #10 Nylon 6/6

10307557

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Size
    11.8 mm
  • Overall Length
    9.1 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.280 in 1.6 mm 3.1 mm #6 Nylon 6/6

10307625

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.9 mm
  • Overall Length
    8.5 mm
  • Head Height
    1.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.260 - 0.270 in 2.4 mm 4.8 mm #6 Nylon 6/6

10307632

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
1000 In stock
Attributes
  • Head Size
    10.4 mm
  • Overall Length
    8.9 mm
  • Head Height
    1.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.228 - 0.233 in 6.4 mm 6.9 mm #8 Nylon 6/6

10307403

Price Range
£ 0.1083 - £ 0.0737

Stock Levels
1044 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    11.1 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.330 - 0.330 in 0.8 mm 3.5 mm #8 Nylon 6/6

10307519

Price Range
£ 0.1081 - £ 0.0721

Stock Levels
335 In stock
Attributes
  • Head Size
    12.8 mm
  • Overall Length
    7.8 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.330 - 0.365 in 0.8 mm 2.4 mm #10 Nylon 6/6

10307724

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Size
    12.5 mm
  • Overall Length
    9.9 mm
  • Head Height
    2.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.305 - 0.310 in 3.2 mm 3.4 mm #8 Nylon 6/6

10307434

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    11.1 mm
  • Overall Length
    8.7 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.410 - 0.410 in 0.8 mm 1.6 mm 1/4 in Nylon 6/6

10307687

Price Range
£ 0.0612 - £ 0.0496

Stock Levels
3500 In stock
Attributes
  • Head Size
    16.0 mm
  • Overall Length
    10.7 mm
  • Head Height
    3.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.375 in 1.6 mm 3.1 mm 1/4 in Nylon 6/6

10307670

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    15.9 mm
  • Overall Length
    9.1 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.310 - 0.315 in 2.8 mm 2.9 mm #8 Nylon 6/6

10307427

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    11.1 mm
  • Overall Length
    9.1 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.303 - 0.303 in 0.8 mm 3.7 mm #8, #10 Nylon 6/6

10307472

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
1993 In stock
Attributes
  • Head Size
    11.0 mm
  • Overall Length
    8.5 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.200 - 0.270 in 0.8 mm 4.0 mm #6 Nylon 6/6

10307618

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
796 In stock
Attributes
  • Overall Length
    8.8 mm
  • Head Height
    0.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Head Shape
    Square
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8, #10 Nylon 6/6

10307281

Price Range
£ 0.1226 - £ 0.0817

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    14.5 mm
  • Head Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.250 - 0.270 in 1.6 mm 3.9 mm #6 Nylon 6/6

10307397

Price Range
£ 0.1083 - £ 0.0722

Stock Levels
12916 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    8.7 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.320 - 0.320 in 0.8 mm 3.9 mm #10 Nylon 6/6

10307564

Price Range
£ 0.1098 - £ 0.0748

Stock Levels
500 In stock
Attributes
  • Head Size
    16.5 mm
  • Overall Length
    9.5 mm
  • Head Height
    1.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.245 - 0.255 in 0.79 mm 3.2 mm Nylon 6/6

10307359

Price Range
£ 0.0803 - £ 0.0535

Stock Levels
9121 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    7.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.375 in 0.8 mm 2.5 mm #12 Nylon 6/6

10307526

Price Range
£ 0.0842 - £ 0.0561

Stock Levels
2000 In stock
Attributes
  • Head Size
    15.7 mm
  • Overall Length
    9.0 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.250 - 0.260 in 0.8 mm 2.9 mm #6 Nylon 6/6

10307298

Price Range
£ 0.1015 - £ 0.0762

Stock Levels
Request the lead time here
Attributes
  • Head Size
    11.0 mm
  • Overall Length
    8.0 mm
  • Head Height
    2.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2