Menu Search

Screw Grommets

In stock

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

Series Code :SR2762

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
61 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Thread Sizes Head Height Head Diameter Hole Size Panel Thickness Range View
£ 0.0432 - £ 0.0648 Request the lead time here
2.0 mm
£ 0.0657 - £ 0.0986 Request the lead time here
1.1 mm
£ 0.0518 - £ 0.0648 2000 In stock
2.0 mm
£ 0.0743 - £ 0.1114 11895 In stock
0.8 mm
£ 0.0783 - £ 0.0978 1000 In stock
4.8 mm
£ 0.0432 - £ 0.0648 919 In stock
1.3 mm
£ 0.0535 - £ 0.0803 1100 In stock
1.3 mm
£ 0.0851 - £ 0.1065 Request the lead time here
3.6 mm
£ 0.0781 - £ 0.1172 6892 In stock
3.2 mm
£ 0.0432 - £ 0.0648 2000 In stock
0.8 mm
£ 0.0911 - £ 0.1366 500 In stock
2.2 mm
£ 0.0432 - £ 0.0648 2099 In stock
7.8 mm
£ 0.0432 - £ 0.0648 8000 In stock
2.0 mm
£ 0.0844 - £ 0.1043 2950 In stock
1.6 mm
£ 0.0432 - £ 0.0648 Request the lead time here
1.6 mm
£ 0.183 - £ 0.2752 Request the lead time here
1.5 mm
£ 0.0518 - £ 0.0648 Request the lead time here
0.9 mm
£ 0.0895 - £ 0.1105 2000 In stock
1.4 mm
£ 0.0432 - £ 0.0648 1000 In stock
1.0 mm
£ 0.0432 - £ 0.0648 1998 In stock
1.2 mm
  • of 4
Sheet Metal Nut 0.370 - 0.380 in 0.8 mm 4.0 mm #10 Nylon 6/6

10307311

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    15.9 mm
  • Overall Length
    10.3 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.285 - 0.295 in 2.0 mm 4.5 mm #8 Nylon 6/6

10307410

Price Range
£ 0.0986 - £ 0.0657

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.7 mm
  • Overall Length
    9.7 mm
  • Head Height
    1.1 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.445 in 1.2 mm 4.6 mm 1/4 in Nylon 6/6

10307663

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
2000 In stock
Attributes
  • Head Size
    15.9 mm
  • Overall Length
    9.1 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275-0.290 in 0.8 mm 3.2 mm #8, #10 Nylon 6/6

10307250

Price Range
£ 0.1114 - £ 0.0743

Stock Levels
11895 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    8.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.225 - 0.255 in 0.8 mm 3.2 mm #8 Nylon 6/6

10307328

Price Range
£ 0.0978 - £ 0.0783

Stock Levels
1000 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    12.4 mm
  • Head Height
    4.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.173 - 0.178 in 0.8 mm 2.0 mm #4 Nylon 6/6

10307533

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
919 In stock
Attributes
  • Head Size
    5.5 mm
  • Overall Length
    6.8 mm
  • Head Height
    1.3 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.270 - 0.270 in 1.6 mm 3.2 mm #6 Nylon 6/6

10307595

Price Range
£ 0.0803 - £ 0.0535

Stock Levels
1100 In stock
Attributes
  • Head Size
    9.9 mm
  • Overall Length
    8.3 mm
  • Head Height
    1.3 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.250 - 0.260 in 1.6 mm 3.2 mm #6 Nylon 6/6

10307731

Price Range
£ 0.1065 - £ 0.0851

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    10.3 mm
  • Head Height
    3.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8, #10 Nylon 6/6

10307274

Price Range
£ 0.1172 - £ 0.0781

Stock Levels
6892 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    11.3 mm
  • Head Height
    3.2 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.250 - 0.250 in 0.8 mm 1.5 mm #8, #10 Nylon 6/6

10307335

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
2000 In stock
Attributes
  • Head Size
    10.3 mm
  • Overall Length
    7.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.390 in 1.6 mm 4.8 mm #10 Nylon 6/6

10307496

Price Range
£ 0.1366 - £ 0.0911

Stock Levels
500 In stock
Attributes
  • Head Size
    15.5 mm
  • Overall Length
    9.6 mm
  • Head Height
    2.2 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.270 - 0.275 in 0.8 mm 2.8 mm #6 Nylon 6/6

10307342

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
2099 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    14.9 mm
  • Head Height
    7.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.375 in 3.2 mm 6.4 mm 1/4 in Nylon 6/6

10307694

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
8000 In stock
Attributes
  • Head Size
    15.9 mm
  • Overall Length
    12.3 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.350 - 0.355 in 5.5 mm 5.8 mm #8, #10 Nylon 6/6

10307489

Price Range
£ 0.1043 - £ 0.0844

Stock Levels
2950 In stock
Attributes
  • Head Size
    12.1 mm
  • Overall Length
    12.3 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.270 - 0.310 in 0.8 mm 4.3 mm Nylon 6/6

10307540

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    10.3 mm
  • Overall Length
    9.5 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.312 - 0.325 in 4.3 mm #10 Nylon 6/6

10307748

Price Range
£ 0.2752 - £ 0.183

Stock Levels
Request the lead time here
Attributes
  • Head Size
    12.0 mm
  • Overall Length
    9.0 mm
  • Head Height
    1.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.275 in 4.8 mm 6.4 mm #4 Nylon 6/6

10307649

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    10.8 mm
  • Head Height
    0.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.320 - 0.335 in 0.8 mm 5.9 mm #10 Nylon 6/6

10307700

Price Range
£ 0.1105 - £ 0.0895

Stock Levels
2000 In stock
Attributes
  • Head Size
    11.9 mm
  • Overall Length
    12.1 mm
  • Head Height
    1.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.260 - 0.270 in 2.4 mm 4.8 mm #6 Nylon 6/6

10307632

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
1000 In stock
Attributes
  • Head Size
    10.4 mm
  • Overall Length
    8.9 mm
  • Head Height
    1.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.250 - 0.250 in 0.9 mm 7.0 mm #8 Nylon 6/6

10307465

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
1998 In stock
Attributes
  • Head Size
    9.7 mm
  • Overall Length
    11.9 mm
  • Head Height
    1.2 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2