Menu Search

Screw Grommets

In stock

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

Series Code :SR2762

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
61 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes Head Height Head Diameter Hole Size Panel Thickness Range View
£ 0.1301 - £ 0.1606 Request the lead time here
4.8 mm
£ 0.1301 - £ 0.1606 Request the lead time here
11.1 mm
£ 0.1301 - £ 0.1606 Request the lead time here
7.9 mm
£ 0.1301 - £ 0.1606 Request the lead time here
12.7 mm
TFR-2 £ 0.2834 - £ 0.2905 1000 In stock
3.2 mm
12.4 mm
8.0 mm
EG-2-01 £ 0.1301 - £ 0.1606 Request the lead time here
3.2 mm
£ 0.1301 - £ 0.1606 Request the lead time here
1.6 mm
£ 0.1301 - £ 0.1606 Request the lead time here
6.4 mm
TFR-3 £ 0.3019 - £ 0.3075 Request the lead time here
4.8 mm
12.4 mm
8.0 mm
£ 0.2792 - £ 0.2849 Request the lead time here
0.8 mm
12.4 mm
8.0 mm
£ 0.1301 - £ 0.1606 Request the lead time here
0.8 mm
£ 0.0821 - £ 0.1231 2000 In stock
0.8 mm
£ 0.0518 - £ 0.0648 Request the lead time here
0.9 mm
£ 0.0432 - £ 0.0648 Request the lead time here
0.8 mm
£ 0.0911 - £ 0.1366 500 In stock
2.2 mm
£ 0.0783 - £ 0.0978 1000 In stock
4.8 mm
£ 0.0844 - £ 0.1043 Request the lead time here
1.6 mm
£ 0.0432 - £ 0.0648 Request the lead time here
1.6 mm
£ 0.0432 - £ 0.0648 Request the lead time here
7.8 mm
£ 0.0432 - £ 0.0648 15000 In stock
2.0 mm
  • of 4
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-3-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    15.9 mm
  • Head Height
    4.8 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-7-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    22.2 mm
  • Head Height
    11.1 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-5-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    19.0 mm
  • Head Height
    7.9 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-8-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    23.8 mm
  • Head Height
    12.7 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Toggle Fixer 19.3 mm (L) Nylon 6/6

TFR-2

Price Range
£ 0.2905 - £ 0.2834

Stock Levels
1000 In stock
Attributes
  • Hole Size
    8.0 mm
  • Overall Length
    22.5 mm
  • Head Diameter
    12.4 mm
  • Head Height
    3.2 mm
  • Full Material
    Nylon 6/6
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-2-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    14.3 mm
  • Head Height
    3.2 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-1-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    12.7 mm
  • Head Height
    1.6 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-4-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    17.5 mm
  • Head Height
    6.4 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Toggle Fixer 19.3 mm (L) Nylon 6/6

TFR-3

Price Range
£ 0.3075 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • Hole Size
    8.0 mm
  • Overall Length
    24.1 mm
  • Head Diameter
    12.4 mm
  • Head Height
    4.8 mm
  • Full Material
    Nylon 6/6
Toggle Fixer 19.3 mm (L) Nylon 6/6

TFR-1

Price Range
£ 0.2849 - £ 0.2792

Stock Levels
Request the lead time here
Attributes
  • Hole Size
    8.0 mm
  • Overall Length
    20.1 mm
  • Head Diameter
    12.4 mm
  • Head Height
    0.8 mm
  • Full Material
    Nylon 6/6
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-0-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    11.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.245 - 0.250 in 1.2 mm 2.4 mm #2 Nylon 6/6

60SGN01155

Price Range
£ 0.1231 - £ 0.0821

Stock Levels
2000 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    6.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.275 in 4.8 mm 6.4 mm #4 Nylon 6/6

60SGN01177

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    10.8 mm
  • Head Height
    0.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.250 - 0.250 in 0.8 mm 1.5 mm #8, #10 Nylon 6/6

60SGN00913

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    10.3 mm
  • Overall Length
    7.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.390 in 1.6 mm 4.8 mm #10 Nylon 6/6

60SGN01125

Price Range
£ 0.1366 - £ 0.0911

Stock Levels
500 In stock
Attributes
  • Head Size
    15.5 mm
  • Overall Length
    9.6 mm
  • Head Height
    2.2 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.225 - 0.255 in 0.8 mm 3.2 mm #8 Nylon 6/6

60SGN00912

Price Range
£ 0.0978 - £ 0.0783

Stock Levels
1000 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    12.4 mm
  • Head Height
    4.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.350 - 0.355 in 5.5 mm 5.8 mm #8, #10 Nylon 6/6

60SGN01122

Price Range
£ 0.1043 - £ 0.0844

Stock Levels
Request the lead time here
Attributes
  • Head Size
    12.1 mm
  • Overall Length
    12.3 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.270 - 0.310 in 0.8 mm 4.3 mm Nylon 6/6

60SGN01145

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    10.3 mm
  • Overall Length
    9.5 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.270 - 0.275 in 0.8 mm 2.8 mm #6 Nylon 6/6

60SGN00914

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    14.9 mm
  • Head Height
    7.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.375 in 3.2 mm 6.4 mm 1/4 in Nylon 6/6

60SGN01182

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
15000 In stock
Attributes
  • Head Size
    15.9 mm
  • Overall Length
    12.3 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2