| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.0209 |
| 10000 + | £ 0.0149 |
| d1 | 5.0 mm |
|---|---|
| d1 | 0.197 in |
| FH | 0.193 in |
| FH | 4.9 mm |
| ID | 0.114 in |
| ID | 2.9 mm |
| OD | 7.5 mm |
| OD | 0.295 in |
| h | 0.039 in |
| h | 1.0 mm |
| Screw Size | 3/16 |
| Full Material | Low Density Polyethylene |
| Colour | White |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue