Menu Search

Sandwich & Stud Mounts

In production

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Series Code :SR5495

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
126 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Diameter Type Overall Height View
£ 7.3281 - £ 7.3281 Request the lead time here
24.0 mm
3
£ 4.0538 - £ 4.0538 Request the lead time here
2
£ 3.1183 - £ 3.1892 Request the lead time here
12.7 mm
1
£ 3.7845 - £ 3.7845 Request the lead time here
25.4 mm
1
£ 2.3812 - £ 2.4379 Request the lead time here
11.1 mm
1
£ 2.8915 - £ 2.8915 Request the lead time here
14.3 mm
1
£ 2.3812 - £ 2.4379 Request the lead time here
2
£ 3.6428 - £ 3.6428 Request the lead time here
2
£ 3.4727 - £ 3.4727 Request the lead time here
2
£ 11.3669 - £ 11.3669 Request the lead time here
M10
50.0 mm
1
126.0 mm
£ 3.922 - £ 4.0871 Request the lead time here
M5
2
40.0 mm
£ 7.321 - £ 7.7889 Request the lead time here
M8
2
50.0 mm
£ 8.7247 - £ 8.9036 Request the lead time here
M8
2
73.0 mm
£ 10.7201 - £ 10.9403 Request the lead time here
M10
2
83.0 mm
£ 7.6926 - £ 8.188 Request the lead time here
M8
2
55.0 mm
£ 3.5642 - £ 3.7155 Request the lead time here
M5
2
30.0 mm
£ 19.1559 - £ 19.5412 Request the lead time here
M10
2
103.0 mm
£ 2.9449 - £ 3.0688 Request the lead time here
M4
3
21.0 mm
£ 4.1559 - £ 4.4174 Request the lead time here
M6
2
45.0 mm
£ 8.6421 - £ 9.1926 Request the lead time here
M8
2
60.0 mm
  • of 7
Vibration Mount 24.0 mm Steel;Rubber

QM8

Price Range
£ 7.3281 - £ 7.3281

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Overall Diameter
    24.0 mm
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 11.1 mm Steel;Rubber

QM3T

Price Range
£ 4.0538 - £ 4.0538

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 12.7 mm Steel;Rubber

QM7

Price Range
£ 3.1892 - £ 3.1183

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Overall Diameter
    12.7 mm
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 25.4 mm Steel;Rubber

QM5

Price Range
£ 3.7845 - £ 3.7845

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Overall Diameter
    25.4 mm
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 11.1 mm Steel;Rubber

QM1

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Overall Diameter
    11.1 mm
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 14.3 mm Steel;Rubber

QM4

Price Range
£ 2.8915 - £ 2.8915

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Overall Diameter
    14.3 mm
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 11.1 mm Steel;Rubber

QM1T

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    4016930090
Vibration Mount 11.1 mm Steel;Rubber

QM2T

Price Range
£ 3.6428 - £ 3.6428

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 14.3 mm Steel;Rubber

QM4T

Price Range
£ 3.4727 - £ 3.4727

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 50.0 mm 50.0 mm Steel;Rubber

497717

Price Range
£ 11.3669 - £ 11.3669

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Thread Size
    M10
  • Overall Height
    126.0 mm
  • Overall Diameter
    50.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 20.0 mm 25.0 mm Steel;Rubber

497750

Price Range
£ 4.0871 - £ 3.922

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M5
  • Overall Height
    40.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 30.0 mm 25.0 mm Steel;Rubber

497754

Price Range
£ 7.7889 - £ 7.321

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    50.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 40.0 mm 40.0 mm Steel;Rubber

497758

Price Range
£ 8.9036 - £ 8.7247

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    73.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 50.0 mm 45.0 mm Steel;Rubber

497760

Price Range
£ 10.9403 - £ 10.7201

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M10
  • Overall Height
    83.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 30.0 mm 30.0 mm Steel;Rubber

497755

Price Range
£ 8.188 - £ 7.6926

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    55.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 20.0 mm 15.0 mm Steel;Rubber

497748

Price Range
£ 3.7155 - £ 3.5642

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M5
  • Overall Height
    30.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 60.0 mm 60.0 mm Steel;Rubber

497762

Price Range
£ 19.5412 - £ 19.1559

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M10
  • Overall Height
    103.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 10.0 mm 15.0 mm Steel;Rubber

497766

Price Range
£ 3.0688 - £ 2.9449

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Thread Size
    M4
  • Overall Height
    21.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 25.0 mm 25.0 mm Steel;Rubber

497752

Price Range
£ 4.4174 - £ 4.1559

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M6
  • Overall Height
    45.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 30.0 mm 35.0 mm Steel;Rubber

497756

Price Range
£ 9.1926 - £ 8.6421

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    60.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790