Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 3.623 - £ 3.623 | Request the lead time here |
|
|
2
|
|
||
| £ 3.6428 - £ 3.6428 | Request the lead time here |
|
|
2
|
|
||
| £ 3.1183 - £ 3.1892 | Request the lead time here |
|
0.5 in
12.7 mm
|
1
|
|
||
| £ 3.7845 - £ 3.7845 | Request the lead time here |
|
1 in
25.4 mm
|
1
|
|
||
| £ 2.3812 - £ 2.4379 | 5856 In stock |
|
|
2
|
|
||
| £ 3.4727 - £ 3.4727 | Request the lead time here |
|
|
2
|
|
||
| £ 4.0538 - £ 4.0538 | Request the lead time here |
|
|
2
|
|
||
| £ 7.3281 - £ 7.3281 | 1640 In stock |
|
0.945 in
24.0 mm
|
3
|
|
||
| £ 2.3812 - £ 2.4379 | 325 In stock |
|
0.437 in
11.1 mm
|
1
|
|
||
| £ 2.8915 - £ 2.8915 | Request the lead time here |
|
0.563 in
14.3 mm
|
1
|
|
||
| £ 2.9449 - £ 3.0688 | 67 In stock |
M4
|
0.394 in
10.0 mm
|
1
|
1.063 in
27.0 mm
|
||
| £ 3.7155 - £ 3.7155 | 4988 In stock |
M6
|
0.787 in
20.0 mm
|
1
|
1.772 in
45.0 mm
|
||
| £ 4.4174 - £ 4.4174 | 61 In stock |
M6
|
0.984 in
25.0 mm
|
1
|
2.559 in
65.0 mm
|
||
| £ 10.9403 - £ 10.9403 | 28 In stock |
M10
|
1.969 in
50.0 mm
|
1
|
4.764 in
121.0 mm
|
||
| 10281833 | £ 9.1926 - £ 9.1926 | 45 In stock |
M8
|
1.181 in
30.0 mm
|
1
|
3.346 in
85.0 mm
|
|
| £ 4.2385 - £ 4.2385 | Request the lead time here |
M5
|
0.591 in
15.0 mm
|
1
|
1.181 in
30.0 mm
|
||
| £ 3.8944 - £ 3.8944 | 119 In stock |
M6
|
0.787 in
20.0 mm
|
1
|
1.969 in
50.0 mm
|
||
| £ 19.1834 - £ 19.5825 | 8 In stock |
M10
|
2.362 in
60.0 mm
|
4
|
2.362 in
60.0 mm
|
||
| £ 3.8119 - £ 4.2385 | 8406 In stock |
M4
|
|
2
|
0.787 in
20.0 mm
|
||
| £ 8.9036 - £ 8.9036 | 59 In stock |
M8
|
1.575 in
40.0 mm
|
1
|
4.173 in
106.0 mm