Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 3.623 - £ 3.623 | Request the lead time here |
|
|
2
|
|
||
| £ 3.1183 - £ 3.1892 | Request the lead time here |
|
0.5 in
12.7 mm
|
1
|
|
||
| £ 3.7845 - £ 3.7845 | Request the lead time here |
|
1 in
25.4 mm
|
1
|
|
||
| £ 3.6428 - £ 3.6428 | Request the lead time here |
|
|
2
|
|
||
| £ 2.3812 - £ 2.4379 | 325 In stock |
|
0.437 in
11.1 mm
|
1
|
|
||
| £ 2.8915 - £ 2.8915 | Request the lead time here |
|
0.563 in
14.3 mm
|
1
|
|
||
| £ 2.3812 - £ 2.4379 | 6556 In stock |
|
|
2
|
|
||
| £ 7.3281 - £ 7.3281 | 1640 In stock |
|
0.945 in
24.0 mm
|
3
|
|
||
| £ 3.4727 - £ 3.4727 | Request the lead time here |
|
|
2
|
|
||
| £ 4.0538 - £ 4.0538 | Request the lead time here |
|
|
2
|
|
||
| £ 9.7178 - £ 10.1328 | Request the lead time here |
M8
|
1.378 in
35.0 mm
|
|
1.378 in
35.0 mm
|
||
| £ 2.9036 - £ 3.0137 | 5873 In stock |
M4
|
0.394 in
10.0 mm
|
5
|
0.394 in
10.0 mm
|
||
| £ 4.4311 - £ 4.7201 | Request the lead time here |
M4
|
0.591 in
15.0 mm
|
5
|
0.787 in
20.0 mm
|
||
| £ 4.0045 - £ 4.266 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
5
|
0.787 in
20.0 mm
|
||
| £ 7.6926 - £ 8.188 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
5
|
1.181 in
30.0 mm
|
||
| £ 10.6926 - £ 10.9128 | 20 In stock |
M10
|
1.969 in
50.0 mm
|
5
|
1.772 in
45.0 mm
|
||
| £ 8.6421 - £ 9.1926 | 155 In stock |
M8
|
|
3
|
2.362 in
60.0 mm
|
||
| £ 10.6926 - £ 10.9128 | Request the lead time here |
M10
|
|
3
|
3.268 in
83.0 mm
|
||
| £ 41.4494 - £ 41.4494 | 16 In stock |
M16
|
|
3
|
3.78 in
96.0 mm
|
||
| £ 4.211 - £ 4.4724 | Request the lead time here |
M4
|
0.591 in
15.0 mm
|
5
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue