Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 2.3812 - £ 2.4379 | 325 In stock |
|
0.437 in
11.1 mm
|
1
|
|
||
| £ 2.8915 - £ 2.8915 | Request the lead time here |
|
0.563 in
14.3 mm
|
1
|
|
||
| £ 7.3281 - £ 7.3281 | 1640 In stock |
|
0.945 in
24.0 mm
|
3
|
|
||
| £ 4.0538 - £ 4.0538 | Request the lead time here |
|
|
2
|
|
||
| £ 3.1183 - £ 3.1892 | Request the lead time here |
|
0.5 in
12.7 mm
|
1
|
|
||
| £ 3.6428 - £ 3.6428 | Request the lead time here |
|
|
2
|
|
||
| £ 3.7845 - £ 3.7845 | Request the lead time here |
|
1 in
25.4 mm
|
1
|
|
||
| £ 3.4727 - £ 3.4727 | Request the lead time here |
|
|
2
|
|
||
| £ 2.3812 - £ 2.4379 | 6556 In stock |
|
|
2
|
|
||
| 10282410 | £ 3.5642 - £ 3.7155 | 1758 In stock |
M6
|
|
3
|
1.181 in
30.0 mm
|
|
| £ 4.1559 - £ 4.4174 | 100 In stock |
M6
|
|
3
|
1.772 in
45.0 mm
|
||
| £ 8.6421 - £ 9.1926 | 155 In stock |
M8
|
|
3
|
2.362 in
60.0 mm
|
||
| £ 10.6926 - £ 10.9128 | Request the lead time here |
M10
|
|
3
|
3.268 in
83.0 mm
|
||
| £ 41.4494 - £ 41.4494 | 16 In stock |
M16
|
|
3
|
3.78 in
96.0 mm
|
||
| £ 4.211 - £ 4.4724 | Request the lead time here |
M4
|
0.591 in
15.0 mm
|
5
|
0.591 in
15.0 mm
|
||
| £ 3.922 - £ 4.0871 | 2205 In stock |
M6
|
0.787 in
20.0 mm
|
5
|
0.984 in
25.0 mm
|
||
| £ 3.7431 - £ 3.8944 | 85 In stock |
M5
|
|
2
|
1.378 in
35.0 mm
|
||
| £ 4.3348 - £ 4.61 | 35 In stock |
M6
|
|
2
|
1.969 in
50.0 mm
|
||
| £ 7.9265 - £ 8.0917 | 21 In stock |
M8
|
|
2
|
2.677 in
68.0 mm
|
||
| £ 11.1467 - £ 11.3669 | 55 In stock |
M10
|
|
2
|
3.465 in
88.0 mm