Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Series Code :SR5495

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
126 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Diameter Type Overall Height View
£ 2.3812 - £ 2.4379 325 In stock
11.1 mm
1
£ 2.8915 - £ 2.8915 Request the lead time here
14.3 mm
1
£ 7.3281 - £ 7.3281 1640 In stock
24.0 mm
3
£ 4.0538 - £ 4.0538 Request the lead time here
2
£ 3.1183 - £ 3.1892 Request the lead time here
12.7 mm
1
£ 3.6428 - £ 3.6428 Request the lead time here
2
£ 3.7845 - £ 3.7845 Request the lead time here
25.4 mm
1
£ 3.4727 - £ 3.4727 Request the lead time here
2
£ 2.3812 - £ 2.4379 6556 In stock
2
10282410 £ 3.5642 - £ 3.7155 1758 In stock
M6
3
30.0 mm
£ 4.1559 - £ 4.4174 100 In stock
M6
3
45.0 mm
£ 8.6421 - £ 9.1926 155 In stock
M8
3
60.0 mm
£ 10.6926 - £ 10.9128 Request the lead time here
M10
3
83.0 mm
£ 41.4494 - £ 41.4494 16 In stock
M16
3
96.0 mm
£ 4.211 - £ 4.4724 Request the lead time here
M4
15.0 mm
5
15.0 mm
£ 3.922 - £ 4.0871 2205 In stock
M6
20.0 mm
5
25.0 mm
£ 3.7431 - £ 3.8944 85 In stock
M5
2
35.0 mm
£ 4.3348 - £ 4.61 35 In stock
M6
2
50.0 mm
£ 7.9265 - £ 8.0917 21 In stock
M8
2
68.0 mm
£ 11.1467 - £ 11.3669 55 In stock
M10
2
88.0 mm
  • of 7
Vibration Mount 11.1 mm Steel;Rubber

10164211

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
325 In stock
Attributes
  • Type
    1
  • Overall Diameter
    11.1 mm
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 14.3 mm Steel;Rubber

10164259

Price Range
£ 2.8915 - £ 2.8915

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Overall Diameter
    14.3 mm
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 24.0 mm Steel;Rubber

10164297

Price Range
£ 7.3281 - £ 7.3281

Stock Levels
1640 In stock
Attributes
  • Type
    3
  • Overall Diameter
    24.0 mm
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 11.1 mm Steel;Rubber

10164242

Price Range
£ 4.0538 - £ 4.0538

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 12.7 mm Steel;Rubber

10164280

Price Range
£ 3.1892 - £ 3.1183

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Overall Diameter
    12.7 mm
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 11.1 mm Steel;Rubber

10164235

Price Range
£ 3.6428 - £ 3.6428

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 25.4 mm Steel;Rubber

10164273

Price Range
£ 3.7845 - £ 3.7845

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Overall Diameter
    25.4 mm
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 14.3 mm Steel;Rubber

10164266

Price Range
£ 3.4727 - £ 3.4727

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 11.1 mm Steel;Rubber

10164228

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
6556 In stock
Attributes
  • Type
    2
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    4016930090
Vibration Mount 20.0 mm 15.0 mm Steel;Rubber

10282410

Price Range
£ 3.7155 - £ 3.5642

Stock Levels
1758 In stock
Attributes
  • Type
    3
  • Thread Size
    M6
  • Overall Height
    30.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 25.0 mm 25.0 mm Steel;Rubber

10282458

Price Range
£ 4.4174 - £ 4.1559

Stock Levels
100 In stock
Attributes
  • Type
    3
  • Thread Size
    M6
  • Overall Height
    45.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 30.0 mm 35.0 mm Steel;Rubber

10282496

Price Range
£ 9.1926 - £ 8.6421

Stock Levels
155 In stock
Attributes
  • Type
    3
  • Thread Size
    M8
  • Overall Height
    60.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 50.0 mm 45.0 mm Steel;Rubber

10282533

Price Range
£ 10.9128 - £ 10.6926

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Thread Size
    M10
  • Overall Height
    83.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 100.0 mm 50.0 mm Steel;Rubber

10282571

Price Range
£ 41.4494 - £ 41.4494

Stock Levels
16 In stock
Attributes
  • Type
    3
  • Thread Size
    M16
  • Overall Height
    96.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 15.0 mm 15.0 mm Steel;Rubber

10282618

Price Range
£ 4.4724 - £ 4.211

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M4
  • Overall Height
    15.0 mm
  • Overall Diameter
    15.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 20.0 mm 25.0 mm Steel;Rubber

10282656

Price Range
£ 4.0871 - £ 3.922

Stock Levels
2205 In stock
Attributes
  • Type
    5
  • Thread Size
    M6
  • Overall Height
    25.0 mm
  • Overall Diameter
    20.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 20.0 mm 20.0 mm Steel;Rubber

10282205

Price Range
£ 3.8944 - £ 3.7431

Stock Levels
85 In stock
Attributes
  • Type
    2
  • Thread Size
    M5
  • Overall Height
    35.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 25.0 mm 30.0 mm Steel;Rubber

10282243

Price Range
£ 4.61 - £ 4.3348

Stock Levels
35 In stock
Attributes
  • Type
    2
  • Thread Size
    M6
  • Overall Height
    50.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 40.0 mm 35.0 mm Steel;Rubber

10282281

Price Range
£ 8.0917 - £ 7.9265

Stock Levels
21 In stock
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    68.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 50.0 mm 50.0 mm Steel;Rubber

10282328

Price Range
£ 11.3669 - £ 11.1467

Stock Levels
55 In stock
Attributes
  • Type
    2
  • Thread Size
    M10
  • Overall Height
    88.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790