Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 3.1183 - £ 3.1892 | Request the lead time here |
|
0.5 in
12.7 mm
|
1
|
|
||
| £ 3.4727 - £ 3.4727 | Request the lead time here |
|
|
2
|
|
||
| £ 7.3281 - £ 7.3281 | 1640 In stock |
|
0.945 in
24.0 mm
|
3
|
|
||
| £ 3.6428 - £ 3.6428 | Request the lead time here |
|
|
2
|
|
||
| £ 3.7845 - £ 3.7845 | Request the lead time here |
|
1 in
25.4 mm
|
1
|
|
||
| £ 2.3812 - £ 2.4379 | 6556 In stock |
|
|
2
|
|
||
| £ 4.0538 - £ 4.0538 | Request the lead time here |
|
|
2
|
|
||
| £ 3.623 - £ 3.623 | Request the lead time here |
|
|
2
|
|
||
| £ 4.211 - £ 4.4724 | 4297 In stock |
M4
|
|
2
|
0.984 in
25.0 mm
|
||
| £ 2.9036 - £ 3.0137 | Request the lead time here |
M3
|
0.394 in
10.0 mm
|
4
|
0.394 in
10.0 mm
|
||
| £ 4.4311 - £ 4.7201 | 199 In stock |
M4
|
0.591 in
15.0 mm
|
4
|
0.787 in
20.0 mm
|
||
| £ 3.8119 - £ 4.2385 | 8406 In stock |
M4
|
|
2
|
0.787 in
20.0 mm
|
||
| 10282083 | £ 9.5917 - £ 9.5917 | 49 In stock |
M8
|
1.575 in
40.0 mm
|
4
|
1.772 in
45.0 mm
|
|
| 10281956 | £ 4.4724 - £ 4.4724 | 7606 In stock |
M4
|
0.591 in
15.0 mm
|
4
|
0.591 in
15.0 mm
|
|
| £ 2.9449 - £ 3.0688 | 67 In stock |
M4
|
0.394 in
10.0 mm
|
1
|
1.063 in
27.0 mm
|
||
| £ 3.7155 - £ 3.7155 | 4988 In stock |
M6
|
0.787 in
20.0 mm
|
1
|
1.772 in
45.0 mm
|
||
| £ 4.4174 - £ 4.4174 | 61 In stock |
M6
|
0.984 in
25.0 mm
|
1
|
2.559 in
65.0 mm
|
||
| 10281833 | £ 9.1926 - £ 9.1926 | 45 In stock |
M8
|
1.181 in
30.0 mm
|
1
|
3.346 in
85.0 mm
|
|
| £ 4.4174 - £ 4.4174 | 4 In stock |
M6
|
0.984 in
25.0 mm
|
4
|
0.984 in
25.0 mm
|
||
| £ 8.6421 - £ 9.1926 | 2361 In stock |
M8
|
1.181 in
30.0 mm
|
4
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue