Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Series Code :SR5495

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
126 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Diameter Type Overall Height View
£ 3.623 - £ 3.623 Request the lead time here
2
£ 8.6421 - £ 9.1926 52 In stock
M8
2
60.0 mm
£ 10.7201 - £ 10.9403 20 In stock
M10
2
83.0 mm
£ 41.4494 - £ 41.4494 16 In stock
M16
2
96.0 mm
£ 4.211 - £ 4.4724 Request the lead time here
M4
3
25.0 mm
£ 3.922 - £ 4.0871 Request the lead time here
M6
3
40.0 mm
£ 9.4128 - £ 9.5917 60 In stock
M8
2
78.0 mm
£ 35.1742 - £ 35.8898 5 In stock
M10
2
113.0 mm
£ 3.977 - £ 4.2385 321 In stock
M4
3
20.0 mm
£ 3.7431 - £ 3.8944 Request the lead time here
M6
3
35.0 mm
£ 11.3669 - £ 11.3669 4 In stock
M10
50.0 mm
1
126.0 mm
£ 3.922 - £ 4.0871 Request the lead time here
M5
2
40.0 mm
£ 7.321 - £ 7.7889 15 In stock
M8
2
50.0 mm
£ 8.7247 - £ 8.9036 Request the lead time here
M8
2
73.0 mm
£ 19.1559 - £ 19.5412 29 In stock
M10
2
103.0 mm
£ 2.9449 - £ 3.0688 Request the lead time here
M4
3
21.0 mm
10282410 £ 3.5642 - £ 3.7155 1758 In stock
M6
3
30.0 mm
£ 4.1559 - £ 4.4174 100 In stock
M6
3
45.0 mm
£ 8.6421 - £ 9.1926 155 In stock
M8
3
60.0 mm
£ 10.6926 - £ 10.9128 Request the lead time here
M10
3
83.0 mm
  • of 7
Vibration Mount 12.7 mm Steel;Rubber

10426975

Price Range
£ 3.623 - £ 3.623

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Full Material
    Neoprene Rubber;Carbon Steel
  • Commodity Code
    3926909790
Vibration Mount 30.0 mm 35.0 mm Steel;Rubber

10282274

Price Range
£ 9.1926 - £ 8.6421

Stock Levels
52 In stock
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    60.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 50.0 mm 45.0 mm Steel;Rubber

10282311

Price Range
£ 10.9403 - £ 10.7201

Stock Levels
20 In stock
Attributes
  • Type
    2
  • Thread Size
    M10
  • Overall Height
    83.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 100.0 mm 50.0 mm Steel;Rubber

10282359

Price Range
£ 41.4494 - £ 41.4494

Stock Levels
16 In stock
Attributes
  • Type
    2
  • Thread Size
    M16
  • Overall Height
    96.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 15.0 mm 15.0 mm Steel;Rubber

10282397

Price Range
£ 4.4724 - £ 4.211

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Thread Size
    M4
  • Overall Height
    25.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 20.0 mm 25.0 mm Steel;Rubber

10282434

Price Range
£ 4.0871 - £ 3.922

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Thread Size
    M6
  • Overall Height
    40.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 40.0 mm 45.0 mm Steel;Rubber

10282304

Price Range
£ 9.5917 - £ 9.4128

Stock Levels
60 In stock
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    78.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 70.0 mm 70.0 mm Steel;Rubber

10282342

Price Range
£ 35.8898 - £ 35.1742

Stock Levels
5 In stock
Attributes
  • Type
    2
  • Thread Size
    M10
  • Overall Height
    113.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 15.0 mm 10.0 mm Steel;Rubber

10282380

Price Range
£ 4.2385 - £ 3.977

Stock Levels
321 In stock
Attributes
  • Type
    3
  • Thread Size
    M4
  • Overall Height
    20.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 20.0 mm 20.0 mm Steel;Rubber

10282427

Price Range
£ 3.8944 - £ 3.7431

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Thread Size
    M6
  • Overall Height
    35.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 50.0 mm 50.0 mm Steel;Rubber

10281888

Price Range
£ 11.3669 - £ 11.3669

Stock Levels
4 In stock
Attributes
  • Type
    1
  • Thread Size
    M10
  • Overall Height
    126.0 mm
  • Overall Diameter
    50.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 20.0 mm 25.0 mm Steel;Rubber

10282212

Price Range
£ 4.0871 - £ 3.922

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M5
  • Overall Height
    40.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 30.0 mm 25.0 mm Steel;Rubber

10282250

Price Range
£ 7.7889 - £ 7.321

Stock Levels
15 In stock
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    50.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 40.0 mm 40.0 mm Steel;Rubber

10282298

Price Range
£ 8.9036 - £ 8.7247

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    73.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 60.0 mm 60.0 mm Steel;Rubber

10282335

Price Range
£ 19.5412 - £ 19.1559

Stock Levels
29 In stock
Attributes
  • Type
    2
  • Thread Size
    M10
  • Overall Height
    103.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 10.0 mm 15.0 mm Steel;Rubber

10282373

Price Range
£ 3.0688 - £ 2.9449

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Thread Size
    M4
  • Overall Height
    21.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 20.0 mm 15.0 mm Steel;Rubber

10282410

Price Range
£ 3.7155 - £ 3.5642

Stock Levels
1758 In stock
Attributes
  • Type
    3
  • Thread Size
    M6
  • Overall Height
    30.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 25.0 mm 25.0 mm Steel;Rubber

10282458

Price Range
£ 4.4174 - £ 4.1559

Stock Levels
100 In stock
Attributes
  • Type
    3
  • Thread Size
    M6
  • Overall Height
    45.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 30.0 mm 35.0 mm Steel;Rubber

10282496

Price Range
£ 9.1926 - £ 8.6421

Stock Levels
155 In stock
Attributes
  • Type
    3
  • Thread Size
    M8
  • Overall Height
    60.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 50.0 mm 45.0 mm Steel;Rubber

10282533

Price Range
£ 10.9128 - £ 10.6926

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Thread Size
    M10
  • Overall Height
    83.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790