20592141
20592141
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.1693 |
| 1000 - 4999 | £ 0.1209 |
| 5000 + | £ 0.1088 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 54.0 mm |
|---|---|
| D | 2.126 in |
| d | 2.126 in |
| d | 54.0 mm |
| h | 0.406 in |
| h | 10.3 mm |
| Compatible Flange Type | Split Flange |
| SAE Code | J518-62 |
| Compatible Pipe Size | 31.8 mm |
| Compatible Pipe Size | 1.252 in |
| Class Pressure Rating (All) | 6000 |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Type | 2 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue