Quantity | Unit price |
---|---|
100 - 999 | £ 0.2325 |
1000 - 4999 | £ 0.1661 |
5000 + | £ 0.1495 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 2.756 in |
---|---|
D | 70.0 mm |
d | 2.756 in |
d | 70.0 mm |
h | 0.433 in |
h | 11.0 mm |
Compatible Flange Type | Split Flange |
SAE Code | J518-61 |
Compatible Pipe Size | 2 in |
Compatible Pipe Size | 50.8 mm |
Class Pressure Rating (All) | 3000 |
Colour | Red |
Full Material | Low Density Polyethylene |
Type | 2 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue