| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.1452 |
| 1000 - 4999 | £ 0.1037 |
| 5000 + | £ 0.0934 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 2.362 in |
|---|---|
| D | 60.0 mm |
| d | 60.0 mm |
| d | 2.362 in |
| h | 10.0 mm |
| h | 0.394 in |
| Compatible Flange Type | Split Flange |
| SAE Code | J518-61 |
| Compatible Pipe Size | 1.5 in |
| Compatible Pipe Size | 38.1 mm |
| Class Pressure Rating (All) | 3000 |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Type | 2 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue