Quantity | Unit price |
---|---|
100 - 999 | £ 0.1036 |
1000 - 4999 | £ 0.074 |
5000 + | £ 0.0666 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 37.0 mm |
---|---|
D | 1.457 in |
d | 1.457 in |
d | 37.0 mm |
h | 0.354 in |
h | 9.0 mm |
Compatible Flange Type | Split Flange |
SAE Code | J518-61 |
Compatible Pipe Size | 19.0 mm |
Compatible Pipe Size | 0.748 in |
Class Pressure Rating (All) | 3000 |
Colour | Red |
Full Material | Low Density Polyethylene |
Type | 2 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue