Menu Search

SAE Butt Weld Cover 50.0 mm Green LDPE - PCR

Essentra Part Number:

20750831

Manufacturer Part Number:

20750831

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.1299
1000 - 4999 £ 0.0928
5000 + £ 0.0835
Standard pack: 1000

Order in multiple of 100

Total price:

£ 12.99

100 x £ 0.1299

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Class Pressure Rating 3000
Nominal Pipe Size 1 1/4"
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us