Menu Search

Saddle Washers - Nylon

In stock

Our Plastic Saddle Washers range consists of Nylon Saddle Washers.

This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.

A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Height Inside Diameter Outside Diameter Compatible Tube Size Compatible Thread Sizes (All) Overall Height View
£ 0.117 - £ 0.1194 7504 In stock
3.3 mm
10.0 mm
M3
4.2 mm
£ 0.3331 - £ 0.3472 198 In stock
6.2 mm
22.0 mm
9.0 mm
£ 0.3331 - £ 0.3472 9310 In stock
9.0 mm
5.2 mm
22.0 mm
M5
9.0 mm
£ 0.3812 - £ 0.3968 33200 In stock
6.2 mm
25.0 mm
10.0 mm
£ 0.4238 - £ 0.4422 819 In stock
6.2 mm
28.0 mm
11.0 mm
£ 0.4238 - £ 0.4422 24 In stock
6.2 mm
28.0 mm
11.0 mm
£ 0.1243 - £ 0.1268 Request the lead time here
4.2 mm
13.0 mm
5.5 mm
£ 0.1243 - £ 0.1268 605 In stock
5.2 mm
13.0 mm
5.5 mm
£ 0.1243 - £ 0.1268 19015 In stock
5.5 mm
5.2 mm
13.0 mm
M5
5.5 mm
£ 0.2877 - £ 0.299 100 In stock
5.2 mm
19.0 mm
8.0 mm
£ 0.3812 - £ 0.3968 6018 In stock
6.2 mm
25.0 mm
10.0 mm
£ 0.4238 - £ 0.4422 33742 In stock
8.3 mm
28.0 mm
11.0 mm
£ 0.3614 - £ 0.377 5217 In stock
9.0 mm
8.2 mm
22.0 mm
M8
9.0 mm
£ 0.3812 - £ 0.3968 34900 In stock
8.3 mm
25.0 mm
10.0 mm
£ 1.3848 - £ 1.4457 1400 In stock
6.6 mm
40.0 mm
12.0 mm
£ 0.1376 - £ 0.1404 69920 In stock
5.0 mm
16.0 mm
6.8 mm
£ 0.2877 - £ 0.299 31900 In stock
6.2 mm
19.0 mm
8.0 mm
£ 0.3331 - £ 0.3472 1100 In stock
6.2 mm
22.0 mm
9.0 mm
£ 0.692 - £ 0.7234 20700 In stock
10.4 mm
40.0 mm
12.0 mm
£ 0.3812 - £ 0.3968 Request the lead time here
8.3 mm
25.0 mm
10.0 mm
  • of 2
Saddle Washer 3.3 mm 9.0 mm 11.0 mm Nylon Black

10069196

Price Range
£ 0.1194 - £ 0.117

Stock Levels
7504 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 21.0 mm 23.0 mm Nylon 6/6 Natural

10069349

Price Range
£ 0.3472 - £ 0.3331

Stock Levels
198 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 5.2 mm 21.0 mm 23.0 mm Nylon Black

10069332

Price Range
£ 0.3472 - £ 0.3331

Stock Levels
9310 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 24.0 mm 26.0 mm Nylon 6/6 Black

10069400

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
33200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 6.2 mm 27.0 mm 29.0 mm Nylon 6/6 Natural

10069455

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
819 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 6.2 mm 27.0 mm 29.0 mm Nylon 6/6 Black

10069462

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
24 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 4.2 mm 12.0 mm 14.0 mm Nylon 6/6 Black

10069219

Price Range
£ 0.1268 - £ 0.1243

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    4.2 mm
Saddle Washer 5.2 mm 12.0 mm 14.0 mm Nylon 6/6 Natural

10069226

Price Range
£ 0.1268 - £ 0.1243

Stock Levels
605 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 5.2 mm 12.0 mm 14.0 mm Nylon Black

10069233

Price Range
£ 0.1268 - £ 0.1243

Stock Levels
19015 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 5.2 mm 18.0 mm 20.0 mm Nylon 6/6 Black

10069288

Price Range
£ 0.299 - £ 0.2877

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 6.2 mm 24.0 mm 26.0 mm Nylon 6/6 Natural

10069394

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
6018 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 8.3 mm 27.0 mm 29.0 mm Nylon 6/6 Black

10069486

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
33742 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 8.2 mm 21.0 mm 23.0 mm Nylon Black

10069370

Price Range
£ 0.377 - £ 0.3614

Stock Levels
5217 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.3 mm 24.0 mm 26.0 mm Nylon 6/6 Black

10069448

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
34900 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 6.6 mm 50.0 mm 60.0 mm Nylon 6/6 Natural

10069622

Price Range
£ 1.4457 - £ 1.3848

Stock Levels
1400 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.6 mm
Saddle Washer 5.0 mm 15.0 mm 17.0 mm Nylon 6/6 Black

10069257

Price Range
£ 0.1404 - £ 0.1376

Stock Levels
69920 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.0 mm
Saddle Washer 6.2 mm 18.0 mm 20.0 mm Nylon 6/6 Black

10069301

Price Range
£ 0.299 - £ 0.2877

Stock Levels
31900 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 6.2 mm 21.0 mm 23.0 mm Nylon 6/6 Black

10069356

Price Range
£ 0.3472 - £ 0.3331

Stock Levels
1100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 10.4 mm 50.0 mm 60.0 mm Nylon 6/6 Black

10069684

Price Range
£ 0.7234 - £ 0.692

Stock Levels
20700 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    10.4 mm
Saddle Washer 8.3 mm 24.0 mm 26.0 mm Nylon 6/6 Natural

10069431

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm