Menu Search

Saddle Feet Rectangular 13.0 mm 30.0 mm ABS;Felt

Black Saddle Bases made from ABS with felt. Glides smoothly over chair legs or tubular frames creating a sturdy base.
Essentra Part Number:

10302729

Manufacturer Part Number:

551141

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 + £ 0.3501
Standard pack: 200

Order in multiple of 200

Total price:

£ 70.02

200 x £ 0.3501

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Width 14.0 mm
Overall Height 7.5 mm
Overall Length 30.0 mm
Tube Diameter 13.0 mm
Base Shape Rectangular
Colour Black
Full Material Felt;Acrylonitrile Butadiene Styrene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us