Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.
Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.
Series Code :SR1503
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Tube Diameter | Colour | Base Shape | Full Material | Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.1041 - £ 1.1041 | 502 In stock |
0.984 in
25.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| £ 1.1424 - £ 1.243 | 707 In stock |
1.26 in
32.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| £ 1.1424 - £ 1.2416 | 500 In stock |
1.496 in
38.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| £ 0.1202 - £ 0.4624 | 6150 In stock |
0.307 in
7.8 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
No Centre Pin
|
||
| £ 0.3387 - £ 0.7149 | 12480 In stock |
0.472 in
12.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
1
|
||
| £ 0.479 - £ 1.0152 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
1
|
||
| 10170199 | £ 0.8235 - £ 1.3049 | 300 In stock |
0.984 in
25.0 mm
|
Black
|
|
Low Density Polyethylene
|
1
|
|
| £ 0.4309 - £ 0.4493 | 4809 In stock |
1.26 in
32.0 mm
|
Black
|
|
Low Density Polyethylene
|
2
|
||
| 10261521 | £ 0.5088 - £ 0.5088 | 5004 In stock |
0.748 in
19.0 mm
|
Black
|
|
Low Density Polyethylene
|
2
|
|
| £ 0.1913 - £ 0.1956 | 1955 In stock |
0.315 in
8.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| £ 0.3019 - £ 0.6405 | 800 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
1
|
||
| £ 0.7087 - £ 0.7087 | 1177 In stock |
1.26 in
32.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
1
|
||
| £ 0.5924 - £ 1.1667 | 100 In stock |
1.181 in
30.0 mm
|
Black
|
|
Low Density Polyethylene
|
1
|
||
| £ 0.6789 - £ 0.6789 | 129 In stock |
1.181 in
30.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
1
|
||
| £ 0.4861 - £ 0.4861 | 5899 In stock |
0.984 in
25.0 mm
|
Black
|
|
Low Density Polyethylene
|
2
|
||
| 10170205 | £ 1.1353 - £ 1.7378 | 2100 In stock |
0.984 in
25.0 mm
|
Black
|
|
Low Density Polyethylene
|
1
|
|
| £ 0.3387 - £ 0.7149 | 300 In stock |
0.472 in
12.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| £ 0.4592 - £ 0.4989 | 320 In stock |
0.551 in
14.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
1
|
||
| £ 0.2268 - £ 0.231 | 3773 In stock |
0.394 in
10.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| £ 0.3146 - £ 0.6617 | 14900 In stock |
0.866 in
22.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
1