Menu Search

Buffer Rectangular 200.0 mm 100.0 mm Steel;Rubber

Rectangular double female Stop, made from Zinc Plated Steel and Rubber. Internal diameter is 13.0 mm.
Essentra Part Number:

10306215

Manufacturer Part Number:

552015

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1 £ 53.1976
2 + £ 47.8779
Standard pack: 2

Order any quantity

Total price:

£ 53.20

1 x £ 53.1976

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Rubber Stop
Length 168.0 mm
Base Length 168.0 mm
Colour Black
Commodity Code 4016999190
Overall Width 100.0 mm
Overall Length 200.0 mm
Mounting Method Rectangular Double Female
Full Material Steel;Rubber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us