Menu Search

Rubber Handle Grips - Round

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Grip Type Hole Diameter Length View
£ 1.3975 - £ 4.6243 Request the lead time here
With Finger Grip
110.0 mm
£ 3.9262 - £ 3.9546 Request the lead time here
Without Finger Grip
21.0 mm
35.0 mm
£ 0.506 - £ 1.6025 Request the lead time here
Without Finger Grip
75.0 mm
£ 0.5669 - £ 1.8922 1560 In stock
With Finger Grip
108.0 mm
NGWA-0191-110 £ 1.1268 - £ 2.95 270 In stock
With Finger Grip
110.0 mm
£ 3.8695 - £ 10.9496 Request the lead time here
With Finger Grip
400.0 mm
£ 2.7356 - £ 7.8135 50 In stock
With Finger Grip
400.0 mm
£ 0.7696 - £ 2.5726 75 In stock
With Finger Grip
110.0 mm
£ 1.2927 - £ 3.9599 2600 In stock
With Finger Grip
105.0 mm
£ 2.0694 - £ 6.405 Request the lead time here
With Finger Grip
150.0 mm
10126 £ 0.8929 - £ 2.2616 2700 In stock
With Finger Grip
110.0 mm
£ 1.253 - £ 4.1459 Request the lead time here
With Finger Grip
110.0 mm
£ 2.5797 - £ 2.5939 Request the lead time here
Without Finger Grip
17.0 mm
30.0 mm
10161 £ 1.27 - £ 3.3752 Request the lead time here
With Finger Grip
105.0 mm
FCWA-0222-110 £ 0.5074 - £ 0.9089 625 In stock
Without Finger Grip
£ 0.2707 - £ 0.7521 750 In stock
Without Finger Grip
£ 0.3897 - £ 0.8876 4280 In stock
Without Finger Grip
FCWA-0127-110 £ 0.3033 - £ 0.5421 Request the lead time here
Without Finger Grip
£ 0.5641 - £ 1.0683 2725 In stock
Without Finger Grip
10130 £ 0.4762 - £ 1.4856 Request the lead time here
Without Finger Grip
75.0 mm
  • of 2
Tube End Grip 110.0 mm 25.4 mm Black PVC

SGWA-0254-110

Price Range
£ 4.6243 - £ 1.3975

Stock Levels
Request the lead time here
Attributes
  • Length
    110.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 35.0 mm 21.0 mm Black PA GF

262105559901

Price Range
£ 3.9546 - £ 3.9262

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Length
    35.0 mm
  • Hole Diameter
    21.0 mm
  • Overall Diameter
    34.0 mm
  • Grip Type
    Without Finger Grip
Tube End Grip 75.0 mm 22.2 mm Black PVC

10131

Price Range
£ 1.6025 - £ 0.506

Stock Levels
Request the lead time here
Attributes
  • Length
    75.0 mm
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 108.0 mm 13.0 mm Black PVC

15358

Price Range
£ 1.8922 - £ 0.5669

Stock Levels
1560 In stock
Attributes
  • Length
    108.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 110.0 mm 19.1 mm Black PVC

NGWA-0191-110

Price Range
£ 2.95 - £ 1.1268

Stock Levels
270 In stock
Attributes
  • Length
    110.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926909790
Tube End Grip 400.0 mm 19.1 mm Black PVC

PGWA-0191-400

Price Range
£ 10.9496 - £ 3.8695

Stock Levels
Request the lead time here
Attributes
  • Length
    400.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 400.0 mm 15.9 mm Black PVC

PGWA-0159-400

Price Range
£ 7.8135 - £ 2.7356

Stock Levels
50 In stock
Attributes
  • Length
    400.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926909790
Tube End Grip 110.0 mm 22.2 mm Black PVC

10156

Price Range
£ 2.5726 - £ 0.7696

Stock Levels
75 In stock
Attributes
  • Length
    110.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 105.0 mm 25.4 mm Black PVC

10189

Price Range
£ 3.9599 - £ 1.2927

Stock Levels
2600 In stock
Attributes
  • Length
    105.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926909790
Tube End Grip 150.0 mm 25.4 mm Black PVC

HGWA-0254-150

Price Range
£ 6.405 - £ 2.0694

Stock Levels
Request the lead time here
Attributes
  • Length
    150.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 110.0 mm 25.4 mm Black PVC

10126

Price Range
£ 2.2616 - £ 0.8929

Stock Levels
2700 In stock
Attributes
  • Length
    110.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926909790
Tube End Grip 110.0 mm 22.2 mm Black PVC

SGWA-0222-110

Price Range
£ 4.1459 - £ 1.253

Stock Levels
Request the lead time here
Attributes
  • Length
    110.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 30.0 mm 17.0 mm Black PA

262084059901

Price Range
£ 2.5939 - £ 2.5797

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Length
    30.0 mm
  • Hole Diameter
    17.0 mm
  • Overall Diameter
    26.0 mm
  • Grip Type
    Without Finger Grip
Tube End Grip 105.0 mm 22.2 mm Black PVC

10161

Price Range
£ 3.3752 - £ 1.27

Stock Levels
Request the lead time here
Attributes
  • Length
    105.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Handle Grip PVC Black

FCWA-0222-110

Price Range
£ 0.9089 - £ 0.5074

Stock Levels
625 In stock
Attributes
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Handle Grip PVC Black

FCWA-0159-110

Price Range
£ 0.7521 - £ 0.2707

Stock Levels
750 In stock
Attributes
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Handle Grip PVC Black

FCWA-0191-110

Price Range
£ 0.8876 - £ 0.3897

Stock Levels
4280 In stock
Attributes
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Handle Grip PVC Black

FCWA-0127-110

Price Range
£ 0.5421 - £ 0.3033

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Handle Grip PVC Black

FCWA-0254-110

Price Range
£ 1.0683 - £ 0.5641

Stock Levels
2725 In stock
Attributes
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 75.0 mm 19.1 mm Black PVC

10130

Price Range
£ 1.4856 - £ 0.4762

Stock Levels
Request the lead time here
Attributes
  • Length
    75.0 mm
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090